Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

GLAND PLATE FOR W300 PLINTH FLOOR-STANDING ENCLOSURE PRISMA G

Show more characteristics >
  • Price
    209.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G enclosure
    IP degree of protection
    IP20
    product or component type
    Gland plate
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP43 enclosure
    IP31 enclosure
    IP30 enclosure
    provided equipment
    1 gland plate
    Complementary
    enclosure/cubicle description
    Floor-standing duct - width 300 mm
    type of gland plate
    Plain
    mounting location
    Plinth
    material
    Steel
    quantity per set
    Set of 1
    width
    287 mm
    depth
    160 mm
    product weight
    0.42 kg
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    1.2 - Prisma G IP 30 - Floor standing / Prisma Pack 250 (Version 01)
    Prisma Plus G IP 30 enclosure leaflet (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.