Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
10210 Product picture Schneider Electric

10210

10210 Product picture Schneider Electric
10210

Kaedra chassis 1 row - 12 modules - chassis

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Chassis
    Accessory / separate part type
    Installation accessories
    Complementary
    number of horizontal rows
    1
    number of 18 mm modules per row
    12
    width
    130 mm
    height
    280 mm
    depth
    35 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    135 g
    Package 1 Height
    3.5 cm
    Package 1 width
    11 cm
    Package 1 Length
    24 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    40
    Package 2 Weight
    5.887 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes