Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
10343 Product picture Schneider Electric

10343

Green premium brand logo
10343 Product picture Schneider Electric
10343
Green premium brand logo

Kaedra - for modular device - 2 x 18 modules - 448 x 460 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device
    accessories included with enclosure
    2 marking kits
    2 wiring straps
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    36
    number of horizontal rows
    2
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    2 marking kit
    2 wiring strap
    type of front cover
    Transparent
    Reversible
    power dissipation in W
    47 W
    [In] rated current
    90 A
    type of rail
    DIN
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    448 mm
    height
    460 mm
    depth
    160 mm
    internal depth
    88 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    Italy