Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
10365 Product picture Schneider Electric

10365

Green premium brand logo
10365 Product picture Schneider Electric
10365
Green premium brand logo

Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for plug and socket
    accessories included with enclosure
    3 plates for 65 x 85 power outlets
    1 plate for 65 x 65 or 75 x 75 power outlets
    2 wiring straps
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    12
    number of horizontal rows
    1
    electrical insulation class
    Double insulation
    Class II
    number of openings of interface
    3
    number of plates
    1 for 65 x 65 or 75 x 75 power outlets
    3 for 65 x 85 power outlets
    provided equipment
    2 wiring strap
    1 plate for 65 x 65 or 75 x 75 power outlet
    3 plate for 65 x 85 power outlet
    type of front cover
    Transparent
    power dissipation in W
    23 W
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    base dimension
    90 x 100 mm
    width
    340 mm
    height
    335 mm
    depth
    160 mm
    internal depth
    91 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    Italy
    Environment
    standards
    IEC 60695-2-1
    IEC 670
    IEC 60439-3
    IEC 60529
    EN 50102
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electrical distribution enclosures (Version 1.1)
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    prp.document.label.format zip
    Size 90.8 MB
    Date 6/18/19
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 434.1 KB
    Date 9/10/13
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2.5 MB
    Date 11/27/15
    Files in document
    pdf
    1 MB
    pdf
    1.5 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    10365 : Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/28/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    10365 : Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/28/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 322 KB
    Date 9/7/20
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    10365 : Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/28/20
    Description
    Kaedra - for plug and socket - 3 openings - 1 x 12 modules - 340 x 335 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.