Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
13439 Product picture Schneider Electric

13439

Green premium brand logo
13439 Product picture Schneider Electric
13439
Green premium brand logo

Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device with interface
    accessories included with enclosure
    2 wiring straps
    2 marking kits
    1 terminal block support
    1 plate for 65 x 85 power outlets
    2 terminal block 22 holes
    3 plates for push-button controls
    mounting plate description
    Slotted
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    24
    number of horizontal rows
    2
    electrical insulation class
    Double insulation
    Class II
    number of openings of interface
    3
    number of plates
    1 for 65 x 85 power outlets
    3 for push-button controls
    provided equipment
    2 marking kit
    2 wiring strap
    1 plate for 65 x 85 power outlet
    3 plate for push-button control
    1 terminal block support
    2 terminal block 22 holes
    type of front cover
    Reversible
    Transparent
    [In] rated current
    90 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    17
    number of terminal blocks
    2 with 22 outgoers
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    base dimension
    90 x 100 mm
    width
    448 mm
    height
    460 mm
    depth
    160 mm
    internal depth
    88 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    Environment
    standards
    EN 50102
    IEC 670
    IEC 60439-3
    IEC 60529
    EN 50262
    IEC 60695-2-1
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant: class 3 conforming to ISO 4582:2010
    Ultraviolet degradation test conforming to ISO 4892-2:2013
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    Packing Units
    Package 1 Weight
    4.25 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electrical distribution enclosures (Version 1.1)
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    prp.document.label.format zip
    Size 90.8 MB
    Date 6/18/19
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 3.2 MB
    Date 11/27/15
    Files in document
    pdf
    1.3 MB
    pdf
    1.8 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13439 : Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    Description
    Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13439 : Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    Description
    Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    Kaedra - for modular device with interface - 2 x 12 modules - 2 terminal blocks
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 322 KB
    Date 9/7/20
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13439 : 13439_REACH_DECLARATION
    Description
    13439_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    13439_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.