Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
13937 Product picture Schneider Electric

13937

13937 Product picture Schneider Electric
13937

row separator - 18 modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kaedra
    product or component type
    Row separator
    accessory / separate part type
    Installation accessories
    Complementary
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    18
    Packing Units
    Package 1 Weight
    115 g
    Package 2 Weight
    3.045 kg
    Package 3 Weight
    12.946 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electrical distribution enclosures (Version 1.1)
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    prp.document.label.format zip
    Size 90.8 MB
    Date 6/18/19
    Files in document
    pdf
    16.1 MB
    pdf
    74.7 MB
    CAD
    Format
    Size
    Date
    Add to My Documents
    SEPARATOR 18MOD (Version 1.0)
    Files in document
    zip
    49.8 KB
    prp.document.label.format zip
    Size 111.6 KB
    Date 9/10/13
    Files in document
    zip
    49.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    13937 : row separator - 18 modules
    Description
    row separator - 18 modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    row separator - 18 modules
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.5 KB
    Date 1/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    13937 : row separator - 18 modules
    Description
    row separator - 18 modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    row separator - 18 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 322 KB
    Date 9/7/20
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    13937 : row separator - 18 modules
    Description
    row separator - 18 modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/29/20
    Description
    row separator - 18 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.