Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
13956 Product picture Schneider Electric

13956

13956 Product picture Schneider Electric
13956

mini Kaedra - for modular device - 1 openings - 3 modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Mini enclosure for modular device
    accessories included with enclosure
    1 marking kit
    mounting plate description
    Without mounting plate
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    3
    total number of 18 mm modules
    3
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 marking kit
    type of front cover
    Transparent
    [In] rated current
    32 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    1
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    80 mm
    height
    150 mm
    depth
    98 mm
    internal depth
    56 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    targeted country
    France
    Environment
    standards
    IEC 60529
    IEC 60439-3
    EN 50102
    EN 50262
    IEC 670
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102