170DNT11000C
170DNT11000C
Modicon Momentum - Conformal coating - Profibus DP communication adaptor
Show more characteristics
Commercial status
Discontinued on
23 January 2021
End-of-service on
23 January 2021
170DNT11000C has not been replaced. Please contact your customer care centre for more information.
-
Characteristics
Main range of product Modicon Momentum automation platformproduct or component type Profibus DP communication adaptorcommunication port protocol Profibus DPmethod of access Master/slavetransmission rate 9.6...12 Mbit/stransmission support medium Twisted pairComplementary topology RingMultidropnumber of devices per segment 0…126maximum cable distance between devices 1200 maddressing Switch selectablefail state Fail safecontrol parameter CRC-16supply From I/O basemarking CElocal signalling 1 LED (green) for bus fault (BF)electrical connection 1 connector SUB-D 9module format Standardnet weight 0.07 kgEnvironment product certifications CSAULIP degree of protection IP20protective treatment Conformal coating Humiseal 1A33TCresistance to electrostatic discharge 4 kV contact conforming to IEC 801-28 kV on air conforming to IEC 801-2resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3ambient air temperature for operation 0…60 °Cambient air temperature for storage -40…85 °Crelative humidity 95 % without condensationoperating altitude <= 5000 mPacking Units Package 1 Weight 0.332 kgPackage 1 Height 55.000 mmPackage 1 width 180.000 mmPackage 1 Length 260.000 mmOffer Sustainability EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Contractual warranty Warranty 18 months -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.