Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   C60
21555 Product picture Schneider Electric

21555

21555 Product picture Schneider Electric
21555

iDPN - circuit breaker - iDPN N - 1P + N - 6A - C curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Clario
    range
    Clario
    product name
    IDPN
    product or component type
    Miniature circuit-breaker
    device short name
    IDPN N
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    6 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6000 A Icn at 230 V AC 50/60 Hz conforming to EN 60898-1
    10 kA Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN 60898-1
    limitation class
    3 conforming to EN 60898-1
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    80 mm
    width
    18 mm
    depth
    70 mm
    net weight
    0.115 kg
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    connections - terminals
    Tunnel type terminals 0.33…10 mm² flexible
    Tunnel type terminals 0.75…16 mm² rigid
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN 60898
    IEC 60947-2
    product certifications
    AENOR
    NEMKO
    PC
    IP degree of protection
    IP20 conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    iDPN N 6000 1P+N curve C (Version 1.0)
    Files in document
    dxf
    79.5 KB
    dwf
    2.4 KB
    wmf
    7.2 KB
    dwg
    48.1 KB
    prp.document.label.format zip
    Size 137.2 KB
    Date 2/3/05
    Files in document
    dxf
    79.5 KB
    dwf
    2.4 KB
    wmf
    7.2 KB
    dwg
    48.1 KB
    iDPN/iDPN N 1P+N (Version 1.0)
    Files in document
    dwg
    43 KB
    dxf
    62.2 KB
    dwf
    1.8 KB
    wmf
    5.5 KB
    prp.document.label.format zip
    Size 112.5 KB
    Date 2/2/05
    Files in document
    dwg
    43 KB
    dxf
    62.2 KB
    dwf
    1.8 KB
    wmf
    5.5 KB
    iDPN N 6000 1P+N curve C (Version 1.0)
    Files in document
    dwg
    35.9 KB
    dxf
    36 KB
    dwf
    1.3 KB
    wmf
    2.6 KB
    prp.document.label.format zip
    Size 75.8 KB
    Date 2/2/05
    Files in document
    dwg
    35.9 KB
    dxf
    36 KB
    dwf
    1.3 KB
    wmf
    2.6 KB
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker (Version 1.3)
    Description
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker
    prp.document.label.format pdf
    Size 192.7 KB
    Date 12/8/15
    Description
    ENVPEP100612EN_V1 - 1.3 - Neutral switching circuit breaker
Compare products: /