Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

switch-disconnector Compact INS250 - 100 A - 3 poles

Show more characteristics >
  • Price
    702.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product or component type
    Switch disconnector
    product name
    Compact INS
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    AC-22A: 100 A AC 50/60 Hz 220/240 V
    AC-22A: 100 A AC 50/60 Hz 380/415 V
    AC-22A: 100 A AC 50/60 Hz 440/480 V
    AC-22A: 100 A AC 50/60 Hz 480 V NEMA
    AC-22A: 100 A AC 50/60 Hz 500/525 V
    AC-22A: 100 A AC 50/60 Hz 660/690 V
    AC-23A: 100 A AC 50/60 Hz 220/240 V
    AC-23A: 100 A AC 50/60 Hz 380/415 V
    AC-23A: 100 A AC 50/60 Hz 440/480 V
    AC-23A: 100 A AC 50/60 Hz 480 V NEMA
    AC-23A: 100 A AC 50/60 Hz 500/525 V
    AC-23A: 100 A AC 50/60 Hz 660/690 V
    DC-22A: 100 A DC 125 V 2 poles in series
    DC-23A: 100 A DC 125 V 2 poles in series
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    100 A at 60 °C
    [Icm] rated short-circuit making capacity
    30 kA switch-disconnector alone 690 V AC at 50/60 Hz
    330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    125 V DC
    690 V AC 50/60 Hz
    suitability for isolation
    Yes
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3
    Complementary
    control type
    Direct front rotary handle
    handle colour
    Black
    mounting mode
    Fixed
    mounting support
    Rail
    Plate
    upside connection
    Front
    downside connection
    Front
    maximum power
    AC-23: 22 kW at 220/240 V AC 50/60 Hz
    AC-23: 22 kW at 230 V AC 50/60 Hz (NEMA)
    AC-23: 45 kW at 380/415 V AC 50/60 Hz
    AC-23: 55 kW at 440 V AC 50/60 Hz
    AC-23: 55 kW at 480 V AC 50/60 Hz (NEMA)
    AC-23: 55 kW at 500/525 V AC 50/60 Hz
    AC-23: 55 kW at 660/690 V AC 50/60 Hz
    rated duty
    Uninterrupted
    [Icw] rated short-time withstand current
    1.8 kA during 30 s conforming to IEC 60947-3
    2.2 kA during 20 s conforming to IEC 60947-3
    4.9 kA during 3 s conforming to IEC 60947-3
    8.5 kA during 1 s conforming to IEC 60947-3
    mechanical durability
    15000 cycles
    electrical durability
    AC-22A: 1500 cycles 440 V AC 50/60 Hz
    AC-22A: 1500 cycles 500 V AC 50/60 Hz
    AC-22A: 1500 cycles 690 V AC 50/60 Hz
    AC-23A: 1500 cycles 440 V AC 50/60 Hz
    AC-23A: 1500 cycles 500 V AC 50/60 Hz
    AC-23A: 1500 cycles 690 V AC 50/60 Hz
    DC-22A: 1500 cycles 125 V DC 2 poles in series
    DC-23A: 1500 cycles 125 V DC 2 poles in series
    connection pitch
    35 mm
    height
    136 mm
    width
    140 mm
    depth
    96 mm
    product weight
    2 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    CAD
    Date
    Size
    Add to My Documents
    Compact INS250-100 to INS250 and INV100 to INV250 3P; Switch-disconnector (Version 1.0)
    Auxiliary contact\Early-make contact CAF (Version 1.0)
    INS250 (Version 1.0)
    Date 8/29/13
    Size 636.4 KB
    Date 8/29/13
    Size 630.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact INS250 - Compact INV100-250 - Switch-disconnector (Version 13)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Interpact INS250 - INV100 to INV250 (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.