Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NS250DC - 250 A - 4 poles - fixed - without trip unit

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Compact NS100...630
    product or component type
    Basic frame
    device short name
    Compact NS250DC
    circuit breaker name
    Compact NS250DC
    poles description
    4P
    network type
    DC
    control type
    Toggle
    [In] rated current
    250 A at 40 °C
    [Ui] rated insulation voltage
    800 V DC conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    750 V DC conforming to IEC 60947-2
    breaking capacity
    100 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    100 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
    100 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    100 kA Icu at 750 V DC 3P conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    at 250 V DC conforming to IEC 60947-2 (1P)
    at 48/125 V DC conforming to IEC 60947-2 (1P)
    at 500 V DC conforming to IEC 60947-2 (2P)
    at 750 V DC conforming to IEC 60947-2 (3P)
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947
    Complementary
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    10000 cycles 250 V DC In/2 conforming to IEC 60947-2
    10000 cycles 500 V DC In/2 conforming to IEC 60947-2
    10000 cycles 750 V DC In/2 conforming to IEC 60947-2
    5000 cycles 250 V DC In conforming to IEC 60947-2
    5000 cycles 500 V DC In conforming to IEC 60947-2
    5000 cycles 750 V DC In conforming to IEC 60947-2
    connection pitch
    35 mm
    maximum breaking time
    10 ms
    height
    161 mm
    width
    140 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    ASTA
    KEMA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Circuit breaker (NS100-250 / DC / DBDC) (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Compact NS100 to NS250 circuit breaker (Version 1.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.