Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MicroLogic
33070 Product picture Schneider Electric

33070

33070 Product picture Schneider Electric
33070

control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    range of product
    Masterpact NW
    Masterpact NT
    product or component type
    Control unit
    trip unit name
    Micrologic 5.0
    trip unit technology
    Electronic
    range compatibility
    Masterpact NT06...16
    Masterpact NW08...40
    Masterpact NW40b...63
    device application
    Distribution
    Number of poles
    4P
    3P
    protected poles description
    3t
    3t + N/2
    4t
    trip unit protection functions
    Selective protection
    protection type
    for short time short-circuit protection
    for overload protection (long time)
    for instantaneous short-circuit protection
    Trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    4000 A at 50 °C
    5000 A at 50 °C
    6300 A at 50 °C
    network type
    AC
    network frequency
    50/60 Hz
    Circuit breaker mounting mode
    Fixed
    Drawout
    Complementary
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    0.7…16.6 s at 7.2 x Ir
    0.5…24 s at 6 x Ir
    12.5…600 s at 1.5 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    Instantaneous protection pick-up adjustment type Ii
    Adjustable 9 settings
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    earth-leakage protection
    Without
    local signalling
    3 LEDs (red) for electrical fault
    1 LED (red) for internal error
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    170 g
    Package 1 Height
    7 cm
    Package 1 width
    8 cm
    Package 1 Length
    22 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    15
    Package 2 Weight
    3 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    120
    Package 3 Weight
    20.4 kg
    Package 3 Height
    74 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    User manual Compact NS630b - 1600 (Version 08)
    Description
    User manual Compact NS630b - 1600
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/17
    Description
    User manual Compact NS630b - 1600
    prp.document.label.format pdf
    Size 4.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 14.6 MB
    Date 3/1/12
    prp.document.label.format pdf
    Size 4.3 MB
    Date 4/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    33070 : control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections
    Description
    control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/21
    Description
    control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Masterpact NW25H1 3P draw out (Version 1.1)
    Description
    Masterpact NW25H1 3P draw out
    prp.document.label.format pdf
    Size 411.7 KB
    Date 1/4/21
    Description
    Masterpact NW25H1 3P draw out
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    33070 : control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections
    Description
    control unit Micrologic 5.0, for Masterpact NT/NW, LSI protections
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/21
    <