Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NS1000H - 1000 A - 4 poles - drawout - without trip unit

Show more characteristics >
  • Price
    19,410.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS1000H
    device application
    Distribution
    circuit breaker name
    Compact NS1000H
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Motor mechanism with external connector
    Motor mechanism
    mounting mode
    Drawout
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1000 A at 50 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    breaking capacity
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    at 440 V AC 50/60 Hz conforming to IEC 60947-2 (electrical operation)
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    4000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    integral instant protection
    40 kA
    height
    327 mm
    width
    280 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASTA
    LCIE
    ASEFA
    power losses
    50 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    CAD
    Date
    Size
    Add to My Documents
    4P BASIC FRAME DRAWOUT (Version 1.0)
    Date 9/12/13
    Size 948.2 KB
    Date 9/12/13
    Size 409.9 KB
    CAD files for 33395: Basic circuiit breaker Compact NS630b to NS1600 4P; electically operarted withdrawable device (Version 1.0)
    Basic circuiit breaker Compact NS630b to NS1600 4P; electically operarted withdrawable device (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Version 12)
    Compact NS630b-1600 : Fixed and withdrawable remote control Circuit-Breaker + Accessories (Version 10)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Masterpact NT (Version 2.0)
    End-of-Life Instructions Compact NS 630-1600 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.