Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Micrologic 5.0 E for Compact NS630b to 3200 fixed

Show more characteristics >
  • Price
    4,183.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Compact NS1600b...3200
    Compact NS630b...1600
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    3t
    3t + N/2
    4t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 5.0 E
    trip unit technology
    Electronic
    trip unit protection functions
    Selective protection
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1000 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    2000 A at 50 °C
    2500 A at 50 °C
    3200 A at 50 °C
    Complementary
    mounting mode
    Fixed
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    0.7…24 s 6 x Ir
    12.5…600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    zone selective interlocking ZSI
    With
    communication of data
    Measurement readout
    Protection and alarm settings
    display type
    Digital display
    type of measurement
    Energy meter
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Version 3.3)
    User guide
    Date
    Size
    Add to My Documents
    Micrologic A and E Control units - User manual (Version 07)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Version 12)
    Compact NS630b-1600 : Fixed and withdrawable remote control Circuit-Breaker + Accessories (Version 10)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.