Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easypact CVS400...630
    NSX400...630
    NSX400...630 DC
    NS400...630
    NS400...630 DC
    C1251 DC
    INV630b...2500
    Easypact CVS100...250
    NS100...250 DC
    NSF150...250
    INV100...250
    NSX100...250 DC
    INV320...630
    INS320...630
    NSX100...250
    INS250
    NSJ400...600
    NR100...630
    INSJ400
    INS630b...2500
    C1251 1000 V
    NS100...250
    device short name
    Keylock
    product or component type
    Keylock
    accessory / separate part category
    Keylock accessory
    range compatibility
    EasyPact EXE
    Compact NSF
    Compact NSJ
    Compact NR
    Compact INS
    Compact INV
    EasyPact CVS
    Compact NSX
    Compact NSX DC
    quantity per set
    Set of 2
    Complementary
    type of keylock
    Flat
    key number
    1351B.500
    number of key
    1
    product compatibility
    Compact INS250
    Compact INS630b...2500
    Compact INV630b...2500
    Compact INS320...630
    Compact INV320...630
    Compact NSX100...250
    Compact INV100...250
    Compact NSX400...630
    accessory / separate part category
    Spare parts
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Operations and descriptions
    Operation
    1200
    Duration of operation
    3.5 min
    Operation Description
    Assembly and test
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    TRANSFERPACT SOURCE -CHANGOVER CATALOGUE (Version 1.1)
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.