Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NT
47090 Product picture Schneider Electric

47090

47090 Product picture Schneider Electric
47090

Vigi cables or external voltage cable - for Masterpact NT, NW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    Vigi cables
    product or component type
    Wiring cable
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW
    MasterPact NT
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    198 g
    Package 1 Height
    4.5 cm
    Package 1 width
    19 cm
    Package 1 Length
    23.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    25
    Package 2 Weight
    5.468 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French3
    • German3
    • Italian3
    • Portuguese1
    • Russian1
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact NT and NW Catalog (Version 4.4)
    Description
    Masterpact NT and NW Catalog
    prp.document.label.format pdf
    Size 26.4 MB
    Date 12/18/20
    Description
    Masterpact NT and NW Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 4/1/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 8/2/18
    prp.document.label.format pdf
    Size 3.1 MB
    Date 4/23/18
    prp.document.label.format pdf
    Size 147.9 KB
    Date 4/20/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    47090 : 47090_ROHS_CHINA_DECLARATION
    Description
    47090_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/2/21
    Description
    47090_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    47090 : 47090_ROHS_DECLARATION
    Description
    47090_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/2/21
    Description
    47090_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    47090 : Vigi cables or external voltage cable - for Masterpact NT, NW
    Description
    Vigi cables or external voltage cable - for Masterpact NT, NW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/2/21
    Description
    Vigi cables or external voltage cable - for Masterpact NT, NW