Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Masterpact NT02H1 - 250 A - 4 poles - fixed - w/o trip unit

Show more characteristics >
  • Price
    13,207.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Masterpact NT
    product or component type
    Basic frame
    device short name
    Masterpact NT02
    circuit breaker name
    Masterpact NT02
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H1
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Fixed
    [In] rated current
    250 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    250 A
    breaking capacity
    42 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    electrical durability
    3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-23A: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    AC-3: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    24 kA 3 s conforming to IEC 60947-2
    42 kA 0.5 s conforming to IEC 60947-2
    42 kA 1 s conforming to IEC 60947-2
    height
    301 mm
    width
    346 mm
    depth
    196 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    LCIE
    pollution degree
    3 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Guide d'exploitation Masterpact NT06-16 CEI (Version 07)
    User manual Masterpact NT06-16 IEC (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    Basic circuit breaker Masterpact NT06 to NT16 4P; fixed (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    OFF" position lock - Masterpact NT (Version 03)
    Masterpact NT - Circuit breaker accessories (Version 01)
    Fixed and drawout circuit breaker - Masterpact NT (Version 12)
    Manual del usuario Masterpact NT06-16 CEI (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Masterpact NT (Version 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.