Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

switch-disconnector Masterpact NT12HA - 1250 A - 690 V - 3 poles - fixed

Show more characteristics >
  • Price
    10,158.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact NT
    product or component type
    Switch disconnector
    device short name
    Masterpact NT12
    switch-disconnector name
    Masterpact NT12HA
    device application
    Protection
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1250 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-3
    [Icm] rated short-circuit making capacity
    75 kA 220...690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-3
    breaking capacity code
    HA
    suitability for isolation
    Yes conforming to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Icw] rated short-time withstand current
    20 kA during 3 s conforming to IEC 60947-3
    36 kA during 0.5 s conforming to IEC 60947-3
    36 kA during 1 s conforming to IEC 60947-3
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-3
    electrical durability
    AC-23A: 3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-23A: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    AC-3: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3
    connection pitch
    70 mm
    height
    301 mm
    width
    276 mm
    depth
    196 mm
    product weight
    14 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    LCIE
    ASEFA
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    User guide
    Date
    Size
    Add to My Documents
    Guide d'exploitation Masterpact NT06-16 CEI (Version 07)
    User manual Masterpact NT06-16 IEC (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    Basic switch-disconnector Masterpact NT06 to NT16 3P; fixed (Version 1.0)
    switch disconnector Masterpact NT (Version 1.0)
    CAD files for 47165: Basic switch-disconnector Masterpact NT06 to NT16 3P; fixed (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Masterpact NT - Circuit breaker accessories (Version 01)
    OFF" position lock - Masterpact NT (Version 03)
    Fixed and drawout circuit breaker - Masterpact NT (Version 12)
    Manual del usuario Masterpact NT06-16 CEI (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions Masterpact NT (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Masterpact NT (Version 1.1)
    Date 7/31/17
    Size 979.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.