Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Micrologic 6.0 H trip unit - LSIG - for NT drawout

Show more characteristics >
  • Price
    8,914.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Micrologic
    product or component type
    Control unit
    range compatibility
    Masterpact NT06...16
    device application
    Distribution
    poles description
    4P
    3P
    protected poles description
    4t
    3t
    3t + N/2
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 6.0 H
    trip unit technology
    Electronic
    trip unit protection functions
    Selective + earth-fault protection
    protection type
    Instantaneous short-circuit protection
    Earth fault
    Overload protection (long time)
    Short time short-circuit protection
    trip unit rating
    630 A at 50 °C
    800 A at 50 °C
    1250 A at 50 °C
    1600 A at 50 °C
    Complementary
    mounting mode
    Drawout
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7…16.6 s 7.2 x Ir
    0.7…24 s 6 x Ir
    12.5…600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    Off
    2...15 x In
    ground-fault pick-up adjustment type
    Adjustable 9 settings
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In for 400 A < In < 1250 A
    0.3...1 x In for In <= 400 A
    500...1200 A for In >= 1250 A
    ground-fault time delay adjustment type -tg
    Adjustable
    zone selective interlocking ZSI
    With
    communication of data
    Measurement readout
    Protection and alarm settings
    Maintenance indicators
    display type
    Digital display
    type of measurement
    Harmonics meter
    Power meter
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Micrologic 5.0H to 7.0H Control units - User manual (Version 06)
    Guide d'exploitation Masterpact NT06-16 CEI (Version 07)
    User manual Masterpact NT06-16 IEC (Version 06)
    CAD
    Date
    Size
    Add to My Documents
    TRIP UNIT MICROLOGIC (Version 1.0)
    Date 9/9/13
    Size 883.7 KB
    Date 9/9/13
    Size 374.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NT (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    PEP Masterpact NW08 to NW40 circuit breaker (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.