Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

rear connection kit - vertical/horizontal - for Masterpact NW800..2000 - 3 poles

Show more characteristics >
  • Price
    581.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW08 circuit breaker
    Masterpact NW Masterpact NW16 circuit breaker
    Masterpact NW Masterpact NW10 circuit breaker
    Masterpact NW Masterpact NW12 circuit breaker
    Masterpact NW Masterpact NW20 circuit breaker
    poles description
    3P
    [In] rated current
    800 A H1 drawout
    800 A H2 drawout
    800 A H3 drawout
    800 A L1 drawout
    1000 A H1 drawout
    1000 A H2 drawout
    1000 A H3 drawout
    1000 A L1 drawout
    1250 A H1 drawout
    1250 A H2 drawout
    1250 A H3 drawout
    1600 A H1 drawout
    1600 A H2 drawout
    1600 A H3 drawout
    800 A N1 drawout
    800 A H1 fixed
    800 A H2 fixed
    800 A H3 fixed
    800 A L1 fixed
    1000 A H1 fixed
    1000 A H2 fixed
    1000 A H3 fixed
    1000 A L1 fixed
    1250 A H1 fixed
    1250 A H2 fixed
    1250 A H3 fixed
    1600 A H1 fixed
    1600 A H2 fixed
    1600 A H3 fixed
    800 A N1 fixed
    1000 A N1 fixed
    1250 A L1 fixed
    1250 A N1 fixed
    1600 A N1 fixed
    1600 A L1 fixed
    1600 A N1 drawout
    1600 A L1 drawout
    800 A H2A drawout
    1000 A N1 drawout
    1000 A H2A drawout
    1250 A N1 drawout
    1250 A H2A drawout
    1250 A L1 drawout
    1600 A H2A drawout
    2000 A N1 drawout
    2000 A H1 drawout
    2000 A H2 drawout
    2000 A H2A drawout
    800 A H2A fixed
    800 A H10 fixed
    800 A H1b fixed
    800 A N2 fixed
    1000 A H2A fixed
    1000 A H10 fixed
    1000 A H1b fixed
    1000 A N2 fixed
    1250 A H2A fixed
    1250 A H10 fixed
    1250 A H1b fixed
    1250 A N2 fixed
    1600 A H2A fixed
    1600 A H10 fixed
    1600 A H1T fixed
    1600 A H1b fixed
    1600 A N2 fixed
    2000 A N1 fixed
    2000 A H1 fixed
    2000 A H2 fixed
    2000 A H2A fixed
    2000 A H10 fixed
    2000 A H1T fixed
    2000 A L1 fixed
    2000 A H1b fixed
    2000 A N2 fixed
    2000 A H3 fixed
    2000 A N2 drawout
    Complementary
    location of connection
    Rear
    connection position
    Vertical
    Horizontal
    connection pitch
    115 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Circuit breakers and switch-disconnnectors Masterpact NW08-63 (Version 07)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NW (Version 12)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.