Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
48261 Product picture Schneider Electric

48261

Green premium brand logo
48261 Product picture Schneider Electric
48261
Green premium brand logo

circuit breaker Masterpact NW12L1 - 1250 A - 3 poles - drawout - w/o trip unit

Show more characteristics
  • 33,378.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Masterpact NW
    product or component type
    Basic frame
    device short name
    Masterpact NW12
    circuit breaker name
    Masterpact NW12L1
    poles description
    3P
    network type
    AC
    breaking capacity code
    L1
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category B
    Complementary
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Drawout
    [In] rated current
    1250 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    220 kA 690 V AC at 50/60 Hz
    286 kA 525 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1250 A
    breaking capacity
    150 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    150 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
    130 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    12500 cycles without maintenance conforming to IEC 60947-2
    25000 cycles with maintenance conforming to IEC 60947-2
    electrical durability
    3000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    30 kA 1 s conforming to IEC 60947-2
    30 kA 3 s conforming to IEC 60947-2
    integral instant protection
    72…88 kA
    maximum breaking time
    10 ms
    maximum closing response time
    70 ms
    height
    439 mm
    width
    441 mm
    depth
    394.5 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    pollution degree
    4 conforming to IEC 60664-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    49.682 kg
    Package 1 Height
    3.050 dm
    Package 1 width
    2.950 dm
    Package 1 Length
    3.750 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese3
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Masterpact NT and NW Catalog (Version 4.4)
    Description
    Masterpact NT and NW Catalog
    prp.document.label.format pdf
    Size 26.4 MB
    Date 12/18/20
    Description
    Masterpact NT and NW Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents