
48344
48344
switch-disconnector Masterpact NW50HA - 5000 A - 690 V - 3 poles - drawout
Show more characteristics-
Characteristics
Main range Masterpactproduct name Masterpact NWproduct or component type Switch disconnectordevice short name Masterpact NW50switch-disconnector name Masterpact NW50HAdevice application Protectionpoles description 3Pnetwork type ACnetwork frequency 50/60 Hz[Ie] rated operational current 5000 A AC 50/60 Hz 690 V[Ui] rated insulation voltage 1000 V AC 50/60 Hz conforming to IEC 60947-3[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-3[Icm] rated short-circuit making capacity 187 kA 220...690 V AC at 50/60 Hz[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3breaking capacity code HAsuitability for isolation Yes conforming to IEC 60947-3contact position indicator Yesvisible break Nopollution degree 4 conforming to IEC 60664-1Complementary control type Push-buttonmounting mode Drawoutmounting support Chassisoperating rate 10 cyc/h maximum[Icw] rated short-time withstand current 85 kA during 1 s conforming to IEC 60947-385 kA during 3 s conforming to IEC 60947-3mechanical durability 10000 cycles with maintenance conforming to IEC 60947-35000 cycles without maintenance conforming to IEC 60947-3electrical durability AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-23A: 1500 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-23A: 1500 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3connection pitch 230 mmheight 352 mmwidth 767 mmdepth 297 mmnet weight 120 kgEnvironment standards IEC 60947-3product certifications ASEFAASTAambient air temperature for operation -25…70 °Cambient air temperature for storage -35…85 °CPacking Units Package 1 Weight 117.302 kgPackage 1 Height 5.700 dmPackage 1 width 6.400 dmPackage 1 Length 12.000 dmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsPVC free YesContractual warranty Warranty 12 months -
View more
Documents
Language- All Languages15
- English15
- Chinese5
- French6
- German5
- Italian5
- Portuguese5
- Russian5
- Spanish5
CatalogueFormatSizeDateAdd to My DocumentsMasterpact NT and NW Catalog (Version 4.4)DescriptionMasterpact NT and NW Catalogprp.document.label.format pdfSize 26.4 MBDate 12/18/20DescriptionMasterpact NT and NW CatalogUser guideFormatSizeDateAdd to My Documentsprp.document.label.format pdfSize 4 MBDate 4/1/16CADFormatSizeDateAdd to My Documentsprp.document.label.format stpSize 717.2 KBDate 9/6/13Basic switch-disconnector Masterpact NW40b to NW63 3P; withdrawable device (Version 1.0)Files in documentprp.document.label.format zipSize 1,011.4 KBDate 4/21/13Files in documentCertificateFormatSizeDateAdd to My Documentsprp.document.label.format pdfSize 375.6 KBDate 2/24/17