Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

499NTR10100 Product picture Schneider Electric

View all ConneXium

ConneXium - 499NTR10100

Hubs/gateways

499NTR10100 Product picture Schneider Electric
View all ConneXium
ConneXium - 499NTR10100
Hubs/gateways

Ethernet TCP/IP transceiver - ConneXium -1 port 100BASE-T for Cu + 1 for fb optc

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP transceiver
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    100BASE-FX - 1 port(s) fiber optic
    100BASE-TX - 1 port(s) copper cable
    Complementary
    integrated connection type
    SC fiber optic
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E for copper cable
    Multimode optical fiber for fiber optic
    cable distance between devices
    <= 100 m copper cable
    attenuation
    11 dB 62.2/125 µm
    8 dB 50/125 µm
    redundancy
    P1 and P2 redundant power supplies
    [Us] rated supply voltage
    24 V
    supply voltage limits
    9...56 V DC SELV
    power consumption in W
    4.5 W
    electrical connection
    Removable connector 5 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    1 LED fault
    2 LEDs P1 P2 power supplies
    1 LED link status
    1 LED recieve or send data (COM)
    alarm output
    1 voltfree contact 1 A
    alarm function
    Power supply fault
    Switch fault
    Data link status
    Ethernet cabling system
    TF tranceivers
    current consumption
    160...190 mA 24 V DC
    width
    47 mm
    height
    135 mm
    depth
    111 mm
    product weight
    0.23 kg
    Environment
    ambient air temperature for operation
    0...60 °C
    relative humidity
    10...95 % without condensation
    IP degree of protection
    IP30
    standards
    CSA C22.2 No 142
    CUL 60950
    UL 1604 Class 1 Division 2
    UL 508
    ATEX 100a - EEx nL IIC T4
    CSA C22.2 No 213 Class I Division 2
    product certifications
    GL
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    12 months
  • Documents & Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.