Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Varlogic NR
51207 Product picture Schneider Electric

51207

51207 Product picture Schneider Electric
51207

varmeter controller - Varlogic - RT6

Show more characteristics
  • 1,206.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    VarPlus
    range of product
    Varlogic
    product name
    VarLogic RT
    device short name
    RT6
    product or component type
    Power factor controller
    Complementary
    number of step output contacts
    6
    [Us] rated supply voltage
    320...460 V AC 50/60 Hz
    measurement current
    0…5 A
    operating mode
    Manual
    display type
    4-digit
    7 segments LED
    type of measurement
    Power factor
    alarm function
    5 last alarms
    input type
    Phase to phase
    Current input CT...10000/5 A
    output type
    Free outputs contacts current: 1 A 400 V AC 50/60 Hz
    Free outputs contacts current: 2 A 250 V AC 50/60 Hz
    Free outputs contacts current: 5 A 120 V AC 50/60 Hz
    Free outputs contacts current: 0.3 A 110 V DC
    Free outputs contacts current: 0.6 A 60 V DC
    Free outputs contacts current: 2 A 24 V DC
    type of setting
    Target cos phi: 0.85 inductive...1
    measurement accuracy
    +/- 2 %
    time delay range
    10...1800 s
    10...1800 s (on reconnection)
    step sequences
    1.2.2.2
    1.2.4.4
    1.2.3.6
    1.1.2.4
    1.2.3.4
    1.1.1.1
    Linear
    1.2.3.3
    1.1.2.2
    1.1.2.3
    1.2.4.8
    mounting location
    Panel
    In cabinet
    height
    143 mm
    width
    143 mm
    depth
    67 mm
    net weight
    0.8 kg
    Environment
    standards
    EN 61010-1
    IEC 61326
    IEC 61010-1
    IP degree of protection
    Rear face: IP20
    Front face: IP41 conforming to IEC 60429
    ambient air temperature for operation
    0…55 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    957 g
    Package 1 Height
    8.5 cm
    Package 1 width
    18.7 cm
    Package 1 Length
    23 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    6
    Package 2 Weight
    6.094 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    48
    Package 3 Weight
    57.98 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.