Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

82444 Product picture Schneider Electric

View all Pratika

Pratika - 82444

Interlocked socket

82444 Product picture Schneider Electric
View all Pratika
Pratika - 82444
Interlocked socket

200A DT 600V 4P NOT-FUSIBLE T-1 ENCL SW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PratiKa
    product or component type
    Interlocked socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    [In] rated current
    125 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    protection type
    Residual current breaker with overcurrent protection (RCBO)
    plug, socket material
    Housing : self-extinguishing engineering polymer
    connections - terminals
    Captive screws
    cable cross section
    16...95 mm²
    cable entry
    Cable gland
    thread type
    Pg 42
    product weight
    11.1 kg
    height
    710 mm
    width
    270 mm
    depth
    215 mm
    colour
    Grey ( RAL 7035 )
    voltage colour
    Red
    Environment
    standards
    EN 60309-1
    EN 60309-2
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    960 °C conforming to IEC 60695-2-11
    relative humidity
    50 % ( 40 °C )
    70 % ( 30 °C )
    90 % ( 20 °C )
    ambient air temperature for operation
    35 °C ( 86400 s )
    Contractual warranty
    Warranty period
    18 months
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.