Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Acti 9 K60N 3P - 40 A - C curve 6000 A

Show more characteristics >
  • Price
    166.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 K60
    product or component type
    Miniature circuit-breaker
    device short name
    K60N
    poles description
    3P
    number of protected poles
    3
    [In] rated current
    40 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    utilisation category
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60898-1
    standards
    EN/IEC 60898-1
    product certifications
    VDE
    OVE
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    5...10 x In
    [Ics] rated service breaking capacity
    6000 A 100 % conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    AC 50/60 Hz conforming to EN/IEC 60898-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60898-1
    contact position indicator
    No
    control type
    Toggle
    local signalling
    Without
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Downside: biconnect
    9 mm pitches
    6
    height
    81 mm
    width
    54 mm
    depth
    70 mm
    product weight
    0.36 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminals (downstream) 0.5…35 mm² rigid
    Tunnel type terminals (upstream) 0.5…35 mm² rigid
    Tunnel type terminals (downstream) 0.5…25 mm² flexible
    Tunnel type terminals (upstream) 0.5…25 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    2 conforming to IEC 60898-1
    2 conforming to EN 60898-1
    overvoltage category
    II
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Acti 9 K60N 3P 6A…40A, miniature Circuit Breaker (Version 1.0)
    CAD file (on TraceParts) for A9K02340: Acti 9 K60N 3P - 40 A - C curve 6000 A (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.