Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

PowerTag Acti9 Monoconnect 3P+N Top position Max 63A Energy Sensor

Show more characteristics >
  • Price
    748.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Acti9
    product name
    PowerTag A9 M63
    product or component type
    Energy sensor
    Poles
    3P + N
    maximum current [Imax]
    63 A
    [Ib] basic current
    10 A
    starting current
    40 mA
    saturation current
    130 A
    product specific application
    Cost allocation
    Load monitoring
    Circuit monitoring
    Overload alarm
    Concentrator compatibility
    Acti9 Smartlink SI B
    Acti9 Smartlink SI D
    Acti9 PowerTag Link C
    Acti9 PowerTag Link
    Acti9 PowerTag Link HD
    range compatibility
    Acti 9 iKQE RCBO
    Multi 9 C60
    Multi 9 ID
    Multi 9 C32N
    Multi 9 C65
    Acti 9 iID
    Acti 9 iID K
    Acti 9 iK60
    Acti 9 iKQ
    Acti 9 K60
    Acti 9 Reflex iC60
    Acti 9 iC65
    Acti 9 DT60
    Acti 9 iC60 single terminal
    communication port protocol
    Modbus TCP/IP via Smartlink SI D
    Modbus TCP/IP via Smartlink SI B
    accuracy class
    Class 1 current conforming to IEC 61557-12
    Class 0.5 voltage conforming to IEC 61557-12
    Class 1 active power conforming to IEC 61557-12
    Class 1 active energy conforming to IEC 61557-12
    Class 1 power factor conforming to IEC 61557-12
    mounting location
    Top
    mounting support
    On circuit breaker
    Mounting mode
    Screwed (terminals)
    product destination
    Switchboard
    type of measurement
    Voltage
    Active energy
    Current
    Active power
    Power factor
    Event management
    Voltage loss with measured current at voltage loss
    Complementary
    Electrical connection (voltage sensing & power supply)
    Connector tooth
    cable cross section
    1 rigid cable 1.5…16 mm²
    2 stranded cable 1.5…2.5 mm²
    2 rigid cable 1.5…2.5 mm²
    1 stranded cable 1.5…16 mm²
    rated supply voltage
    Between phase and neutral 230 V AC +/- 20 %
    Between phases 400 V AC +/- 20 %
    network frequency
    50/60 Hz
    Maximum power consumption
    2 VA
    IP degree of protection
    IP20 conforming to IEC 60529
    height
    16.5 mm
    width
    71.1 mm
    depth
    42.7 mm
    product weight
    35 g
    colour
    White (RAL 9003)
    compatibility code
    PowerTag A9 M63
    Environment
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    overvoltage category
    III conforming to IEC 61010-1
    measurement category
    Category III conforming to IEC 61010-2-30
    IK degree of protection
    IK05
    pollution degree
    3
    relative humidity
    0…95 % at 45 °C conforming to IEC 60721-3-3
    vibration resistance
    3M4 conforming to IEC 60721-3-3
    environmental characteristics
    Dustproof class 3S3 conforming to IEC 60721-3-3
    Salt mist class 3C2 conforming to IEC 60721-3-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Romanian
    • German
    • Chinese
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    EcoStruxure Power connected products - catalogue 2019 (Version 4.1)
    User guide
    Date
    Size
    Add to My Documents
    Acti9 Smartlink SI D – User Manual (Version 03)
    Acti9 Smartlink SI B – User Manual (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9MEM1541: PowerTag Acti9 Monoconnect 3P+N Top position Max 63A Energy Sensor (Version 2.0)
    PowerTag A9 M63 3P+N Top (Version 1.0)
    Date 8/23/18
    Size 177.4 KB
    PowerTag A9 M63 3P+N Bottom (Version 1.0)
    Date 8/23/18
    Size 684.3 KB
    PowerTag A9 M63 3P+N Top (Version 1.0)
    Date 8/23/18
    Size 94.1 KB
    Date 8/23/18
    Size 100.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate FR690110M2 Powertag A9MEM1520 to A9MEM1572 (Version 1.0)
    CS OTRA170220_02, A9MEM, 4RCBE,M 4CBEM series Power Tag (Version 02)
    Instruction sheet
    Date
    Size
    Add to My Documents
    PowerTag M63 - Wireless Communication Energy Sensor for Acti9 and Multi9 modular equipment ranges - Instruction Sheet (Version 06)
    Application solutions
    Date
    Size
    Add to My Documents
    Facility Expert Small Business application for restaurant (Version 2.0)
    Add metering in existing switchboards for energy efficiency compliance (Version 2.1)
    Build a medium sized building with improved energy efficiency (Version 2.1)
    Catalogue page
    Date
    Size
    Add to My Documents
    PowerTag Selection guide (Version 2.4)
    Date 8/20/18
    Size 1 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - ACTI 9 POWER TAG (Version 4.0)
    Date 12/13/18
    Size 452.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ACTI 9 POWER TAG (Version 2.0)
    Date 12/13/18
    Size 463.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.