Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   C60
AB1GG Product picture Schneider Electric

AB1GG

Green premium brand logo
AB1GG Product picture Schneider Electric
AB1GG
Green premium brand logo

TERMINAL MARKER "G" - STRIP OF 10

Show more characteristics
  • 104.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    Strip of 10 clip-in markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Terminal blocks type AB1
    Terminal blocks type DB6
    background colour
    White
    marking
    G
    colour of marking
    Black
    size
    4.5 x 2.7 mm
    Complementary
    net weight
    2 g
    quantity per set
    Set of 25
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B1 Linergy BZ & HK power busbar systems (Version 7.0)
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 5/15/19
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit rpection and feeding, as well as motor starters on mounting plates.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GG : TERMINAL MARKER "G" - STRIP OF 10
    Description
    TERMINAL MARKER "G" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TERMINAL MARKER "G" - STRIP OF 10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GG : TERMINAL MARKER "G" - STRIP OF 10
    Description
    TERMINAL MARKER "G" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TERMINAL MARKER "G" - STRIP OF 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.6 KB
    Date 4/28/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GG : TERMINAL MARKER "G" - STRIP OF 10
    Description
    TERMINAL MARKER "G" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TERMINAL MARKER "G" - STRIP OF 10
Compare products: /