Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar Process ATV600
ATV650U55N4 Product picture Schneider Electric

ATV650U55N4

Green premium brand logo
ATV650U55N4 Product picture Schneider Electric
ATV650U55N4
Green premium brand logo

variable speed drive, ATV650, 5.5 kW, 400...480V, IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV650
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated with 150 m conforming to EN/IEC 61800-3 category C3
    Integrated with 50 m conforming to EN/IEC 61800-3 category C2
    IP degree of protection
    IP55 conforming to IEC 60529
    IP55 conforming to IEC 61800-5-1
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    3 kW (heavy duty)
    5.5 kW (normal duty)
    motor power hp
    4 hp heavy duty
    7.5 hp normal duty
    line current
    6.7 A at 480 V (normal duty)
    6 A at 380 V (heavy duty)
    5.4 A at 480 V (heavy duty)
    10.4 A at 380 V (normal duty)
    prospective line Isc
    50 kA
    apparent power
    4.5 kVA at 480 V (heavy duty)
    7.6 kVA at 480 V (normal duty)
    continuous output current
    7.2 A at 4 kHz for heavy duty
    12.7 A at 4 kHz for normal duty
    maximum transient current
    10.2 A during 60 s (normal duty)
    14 A during 60 s (normal duty)
    asynchronous motor control profile
    Optimized torque mode
    Constant torque standard
    Constant torque standard
    synchronous motor control profile
    Synchronous reluctance motor
    Permanent magnet motor
    Output frequency
    0.0001…0.5 kHz
    speed drive output frequency
    0.1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    4...12 kHz with derating factor
    2...12 kHz adjustable
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Ethernet
    Modbus serial
    Modbus TCP
    option card
    Slot A: communication module, Profinet
    Slot A: communication module, DeviceNet
    Slot A: communication module, Modbus TCP/EtherNet/IP
    Slot A: communication module, CANopen daisy chain RJ45
    Slot A: communication module, CANopen SUB-D 9
    Slot A: communication module, CANopen screw terminals
    Slot A/slot B: digital and analog I/O extension module
    Slot A/slot B: output relay extension module
    Slot A: communication module, Ethernet IP/Modbus TCP/MD-Link
    Communication module, BACnet MS/TP
    Communication module, Ethernet Powerlink
    Slot A: communication module, Profibus DP V1
    Complementary
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.5 x In during 60 s (heavy duty)
    1.1 x In during 60 s (normal duty)
    motor slip compensation
    Automatic whatever the load
    Not available in permanent magnet motor law
    Can be suppressed
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Safe torque off: motor
    Motor phase break: motor
    Thermal protection: drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth: drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus: drive
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit: drive
    Thermal protection: motor
    frequency resolution
    Analog input: 0.012/50 Hz
    Display unit: 0.1 Hz
    electrical connection
    Line side: screw terminal4...6 mm²/AWG 12...AWG10
    Motor: screw terminal4...6 mm²/AWG 12...AWG10
    Control: removable screw terminals0.5...1.5 mm²/AWG 20...AWG 16
    connector type
    RJ45 (on the remote graphic terminal) for Modbus serial
    RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    local signalling
    3 LEDs (dual colour) for embedded communication status
    4 LEDs (dual colour) for communication module status
    1 LED (red) for presence of voltage
    3 LEDs for local diagnostic
    width
    264 mm
    height
    678 mm
    depth
    272 mm
    net weight
    10.7 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    discrete input number
    8
    discrete input type
    DI5, DI6 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    DI1...DI6 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    input compatibility
    DI5, DI6: discrete input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Negative logic (sink) (DI1...DI6), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI5, DI6), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    Positive logic (source) (DI1...DI6), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable current AO1, AO2: 0...20 mA, resolution 10 bits
    Software-configurable voltage AO1, AO2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    sampling duration
    5 ms +/- 1 ms (DI5, DI6) - discrete input
    5 ms +/- 0.1 ms (AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms (AO1) - analog output
    2 ms +/- 0.5 ms (DI1...DI4) - discrete input
    accuracy
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    linearity error
    AO1, AO2: +/- 0.2 % for analog output
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    relay output number
    3
    relay output type
    Configurable relay logic R2: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 100000 cycles
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    maximum switching current
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R1, R2, R3 on resistive load, cos phi = 1: 3 A at 250 V AC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Building - HVAC Compressor centrifugal
    Motor power range AC-3
    4…6 kW at 380…440 V 3 phases
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    52 dB conforming to 86/188/EEC
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    40…50 °C (with derating factor)
    -15…40 °C (without derating)
    ambient air temperature for storage
    -40…70 °C
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 1000 m without derating
    environmental characteristic
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    UL 508C
    product certifications
    Bureau Veritas
    TÜV
    DNV-GL
    ATEX INERIS
    ABS
    UL
    CSA
    UL
    marking
    CE
    Packing Units
    Package 1 Weight
    21.000 kg
    Package 1 Height
    5.400 dm
    Package 1 width
    3.920 dm
    Package 1 Length
    8.000 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Upgradeability
  • View more
    View less

    Documents

    Language
    • All Languages35
    • English35
    • Chinese7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.6 MB
    Date 7/15/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    4) ATV600 additionnal manuals (English) (Version 07/2020)
    Files in document
    Description
    ATV600_Communication_parameters_EAV64332, ATV600_900_ATEX_manual_NVE42416, ATV600_BACnet_Manual_EN_QGH66984, ATV600_CANopen_Manual_EN_EAV64333, ATV600_DeviceNet_Manual_EN_EAV64330, ATV600_Embedded_Ethernet_Manual_EN_EAV64327, ATV600_Embedded_Safety_function_manual_EAV64334, ATV600_EthernetIP_Modbus_TCP_Manual_EN_EAV64328, ATV600_Modbus_manual_EN_EAV64325, ATV600_POWERLINK_Manual_EN_PHA99690, ATV600_PROFIBUS_DP_Manual_EN_EAV64329, ATV600_PROFINET_Manual_EN_EAV64331, ATV600_Getting_started_Annex_EAV64300 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV600_Vulnerability_Disclosure_ST03395
    prp.document.label.format zip
    Size 30.3 MB
    Date 7/31/20
    Files in document
    Description
    ATV600_Communication_parameters_EAV64332, ATV600_900_ATEX_manual_NVE42416, ATV600_BACnet_Manual_EN_QGH66984, ATV600_CANopen_Manual_EN_EAV64333, ATV600_DeviceNet_Manual_EN_EAV64330, ATV600_Embedded_Ethernet_Manual_EN_EAV64327, ATV600_Embedded_Safety_function_manual_EAV64334, ATV600_EthernetIP_Modbus_TCP_Manual_EN_EAV64328, ATV600_Modbus_manual_EN_EAV64325, ATV600_POWERLINK_Manual_EN_PHA99690, ATV600_PROFIBUS_DP_Manual_EN_EAV64329, ATV600_PROFINET_Manual_EN_EAV64331, ATV600_Getting_started_Annex_EAV64300 (for UL), ATV61-71_to_ATV600-900_Migration_Manual_EAV64336, ATV600_Vulnerability_Disclosure_ST03395
    2) ATV630-650 Installation manual (Version 10)
    Description
    ATV630, ATV650
    prp.document.label.format pdf
    Size 16.8 MB
    Date 4/19/20
    Description
    ATV630, ATV650
    3) ATV600 Programming manual (Firmware V2.5) (Version 08)
    Description
    ATV630, ATV650, ATV660, ATV680
    prp.document.label.format pdf
    Size 9.5 MB
    Date 5/14/19
    Description
    ATV630, ATV650, ATV660, ATV680
    1) ATV630/ATV650 Getting Started User Guide (Version 03)
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/30/17
    Description
    Getting Started with Altivar Process ATV600 ATV630/ATV650
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.4 MB
    Date 4/25/19
    prp.document.label.format pdf
    Size 695.9 KB
    Date 2/4/19
    prp.document.label.format pdf
    Size 40.1 KB
    Date 10/9/18
    prp.document.label.format zip
    Size 10.6 MB
    Date 5/18/18
    Files in document
    prp.document.label.format pdf
    Size 1.3 MB
    Date 2/9/18
    prp.document.label.format pdf
    Size 48.3 KB
    Date 11/13/17
    prp.document.label.format pdf
    Size 374.9 KB
    Date 7/18/17
    prp.document.label.format pdf
    Size 378.4 KB
    Date 2/3/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 4/24/19
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Description
    ATV600, ATV900 : Frame sizes 1 to 5ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Size 9.2 MB
    Date 9/25/18
    Description
    ATV600, ATV900 : Frame sizes 1 to 5ATV340 : Frame sizes 4 & 5
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2/1/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/31/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 938.5 KB
    Date 6/18/18
    Application Note: ATV600 Multi-Drives with Booster Control Optimized (Version 1.0)
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    prp.document.label.format pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: How to configure a Multi-Drives Booster Control Optimized
    Application Note: ATV600 Multi-Drives Standard Level Control (Version 1.0)
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    prp.document.label.format pdf
    Size 2 MB
    Date 1/12/17
    Description
    Application Note: how to configure a Multi-Drives Standard Level Control
    Application Note: ATV600 Multi-Masters Booster Control with Pressure Feedback & Service Continuity, (Version 1.0)
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/12/17
    Description
    how to configure a Multi Masters Booster Control with Service Continuity. Booster Control is used to maintain a constant pressure at the outlet by varying the speed of the pumps. Altivar Process ATV600 drives allow these pumps to have an optimized consumption of the power and at the same time provide optimized monitoring features.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV650U55N4 : variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    Description
    variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.1 KB
    Date 10/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV650U55N4 : variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    Description
    variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/2/20
    Description
    variable speed drive, ATV650, 5.5 kW, 400...480V, IP55
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 7/27/20
    prp.document.label.format pdf
    Size 4.3 MB
    Date 12/11/19
    prp.document.label.format pdf
    Size 493.9 KB
    Date 5/16/19
    prp.document.label.format zip
    Size 833.3 KB
    Date 3/12/19
    Files in document
    pdf
    418.7 KB
    pdf
    414.5 KB
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/31/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 7/31/18
    prp.document.label.format pdf
    Size 448.1 KB
    Date 5/18/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/30/16
    Description
    This table is made according to SJ/T 11364. O: indicates that the concentration of hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that concentration of hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572