Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Back-UPS Pro
BP650SI Product picture Schneider Electric
Discontinued

BP650SI

BP650SI Product picture Schneider Electric
Discontinued
BP650SI

Back-UPS Pro 650VA

Show more characteristics
BP650SI  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back-UPS Pro 650VA
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    410 Watts / 650 VA
    Max Configurable Power (Watts)
    410 Watts / 650 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Line Interactive
    Output Connections
    (1) IEC 320 C13 (Surge Protection) , (2) IEC Jumpers (Battery Backup) , (3) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320-C14 inlet
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    5.5 hour(s)
    Replacement Battery
    RBC4
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    290 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    168.0 mm
    Maximum Width
    119.0 mm
    Maximum Depth
    368.0 mm
    Net Weight
    10.68 kg
    Shipping Weight
    12.36 kg
    Shipping Height
    229.0 mm
    Shipping Width
    203.0 mm
    Shipping Depth
    457.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    70.000 BTU/hr
    Conformance
    Approvals
    A-tick , C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : 100000 Euro , Lifetime : 50000 GBP
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    prp.document.label.format pdf
    Size 191.3 KB
    Date 7/2/08
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Back-UPS 230 V (Sheet) (Version 0)
    Description
    Safety Guide for APC 230V Products
    prp.document.label.format pdf
    Size 17.4 KB
    Date 6/8/99
    Description
    Safety Guide for APC 230V Products
    Back-UPS 280/420/650 (IEC Outlets - Intl) Installation and Operation (Version 0)
    Description
    Installation and operating instructions for the 230V Back-UPS Pro models BP280SI BP420SI and BP650SI categorized by language.
    prp.document.label.format pdf
    Size 128.5 KB
    Date 4/23/99
    Description
    Installation and operating instructions for the 230V Back-UPS Pro models BP280SI BP420SI and BP650SI categorized by language.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Report,VDE Safety Approval (Version 0)
    Files in document
    zip
    248.4 KB
    zip
    33.2 MB
    Description
    CB Report,VDE Safety Approval and complies to EN 50091-1-1,EN60950: 2000,IEC146,IEC60950:1999
    prp.document.label.format zip
    Size 33.5 MB
    Date 8/6/02
    Files in document
    zip
    248.4 KB
    zip
    33.2 MB
    Description
    CB Report,VDE Safety Approval and complies to EN 50091-1-1,EN60950: 2000,IEC146,IEC60950:1999
Compare products: /