Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DF101V Product picture Schneider Electric

DF101V

Green premium brand logo
DF101V Product picture Schneider Electric
DF101V
Green premium brand logo

Fuse carrier TeSys DF, 1P 32A, fuse size 10x38 mm, blown fuse indicator

Show more characteristics
  • 46.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF10
    product compatibility
    DF2CA fuse cartridge
    DF2CN fuse cartridge
    poles description
    1P
    fuse size
    10 x 38 mm
    fuse type
    , gG
    , aM
    control type
    Toggle padlockable
    local signalling
    Blown fuse indication
    utilisation category
    AC-20B conforming to IEC 60947-3
    DC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    690 V AC
    690 V DC
    [Ie] rated operational current
    32 A at 400 V AC
    [Ith] conventional free air thermal current
    32 A 20 °C
    [Ui] rated insulation voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    overvoltage category
    III
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    EN/IEC 60947-3
    EN/IEC 60269-2
    UL 4248-1
    CSA C22.2 No 4248-1
    EN 45545-2: R22 HL2
    product certifications
    IEC
    UL recognized
    CSA
    CCC
    EAC
    DNV-GL
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals 1 cable(s) 1…16 mm²rigid
    Screw clamp terminals 2 cable(s) 1…6 mm²rigid
    Screw clamp terminals 1 cable(s) 1…16 mm²flexible with or without
    Screw clamp terminals 2 cable(s) 1…6 mm²flexible with or without
    tightening torque
    2.2 N.m - with screwdriver PZ2
    2.2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    17.5 mm
    depth
    61 mm
    net weight
    0.042 kg
    quantity per set
    Set of 12
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C with derating above 20°C
    operating altitude
    0...2000 m
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DF10
    Packing Units
    Package 1 Weight
    0.062 kg
    Package 1 Height
    0.885 dm
    Package 1 width
    0.175 dm
    Package 1 Length
    0.645 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.