Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys DF, LS1/GK1
DF223VC Product picture Schneider Electric

DF223VC

Green premium brand logo
DF223VC Product picture Schneider Electric
DF223VC
Green premium brand logo

Fuse carrier TeSys DF, 3P 125A, fuse size 22x58 mm, blown fuse indicator

Show more characteristics
  • 357.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DF22
    product compatibility
    DF3FA fuse cartridge striker
    DF3FN fuse cartridge striker
    DF22AM auxiliary contact block
    poles description
    3P
    fuse size
    22 x 58 mm
    fuse type
    , gG
    , aM
    control type
    Toggle
    local signalling
    Blown fuse indication
    [Ue] rated operational voltage
    690 V AC
    690 V DC
    [Ie] rated operational current
    125 A
    [Ui] rated insulation voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ipk] rated peak withstand current
    19 kA with tubular links conforming to IEC 60269-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    80 kA 690 V conforming to IEC 60947-3
    Complementary
    standards
    EN/IEC 60947-3
    EN/IEC 60269-2
    UL 4248-1
    CSA C22.2 No 4248-1
    product certifications
    IEC
    UL recognized
    CSA
    EAC
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals 1 cable(s) 2.5…35 mm²rigid
    Screw clamp terminals 2 cable(s) 2.5…25 mm²rigid
    Screw clamp terminals 1 cable(s) 2.5…35 mm²flexible with or without
    Screw clamp terminals 2 cable(s) 2.5…25 mm²flexible with or without
    tightening torque
    4 N.m
    height
    127.5 mm
    width
    105 mm
    depth
    76.5 mm
    net weight
    0.657 kg
    quantity per set
    Set of 2
    Environment
    ambient air temperature for storage
    -40…80 °C
    ambient air temperature for operation
    -20…60 °C with derating above 20°C
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DF22
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    546 g
    Package 1 Height
    7.7 cm
    Package 1 width
    10.5 cm
    Package 1 Length
    12.75 cm
    Package 2 Weight
    1.18 kg
    Package 3 Weight
    11.247 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French2
    • German1
    • Italian2
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK (Version 7.0)
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    prp.document.label.format pdf
    Size 2.8 MB
    Date 7/22/20
    Description
    Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 851.2 KB
    Date 3/25/14
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 12/2/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DF223VC : DF223VC_ROHS_CHINA_DECLARATION
    Description
    DF223VC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    DF223VC_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.3 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DF223VC : DF223VC_ROHS_DECLARATION
    Description
    DF223VC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    DF223VC_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm (Version 1.0)
    Description
    Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
    prp.document.label.format pdf
    Size 340.1 KB
    Date 10/15/20
    Description
    Fuse carrier TeSys DF, 1P 32A, fuse size 10 x 38 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DF223VC : Fuse carrier TeSys DF, 3P 125A, fuse size 22x58 mm, blown fuse indicator
    Description
    Fuse carrier TeSys DF, 3P 125A, fuse size 22x58 mm, blown fuse indicator
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    Fuse carrier TeSys DF, 3P 125A, fuse size 22x58 mm, blown fuse indicator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.