Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KS
KSA630ET430 Product picture Schneider Electric

KSA630ET430

Green premium brand logo
KSA630ET430 Product picture Schneider Electric
KSA630ET430
Green premium brand logo

TRANSPORT LENGTH 3M 630A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Busbar trunking
    busbar description
    Horizontal transport length
    BAR MATERIAL
    Aluminium
    device application
    Medium power distribution
    [Ie] rated operational current
    630 A at 35 °C
    number of tap-off outlets
    0
    Complementary
    [Ue] rated operational voltage
    230...690 V
    network frequency
    50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    690 V
    [Icw] rated short-time withstand current
    32.1 kA
    [Ipk] rated peak withstand current
    67.5 kA
    electrical connection
    Lubricated sliding contact
    radiated magnetic field
    0.89 µT
    thermal stress limit
    1225 kA².s
    maximum voltage drop
    <0.011 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.013 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.013 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.012 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting position
    Horizontal
    neutral position
    Up
    busbar trunking polarity