LC1D323MD
LC1D323MD
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V DC coil
Show more characteristics-
Characteristics
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Resistive loadMotor controlutilisation category AC-4AC-1AC-3poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 HzPower circuit: <= 300 V DC[Ie] rated operational current 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit50 A (at <60 °C) at <= 440 V AC AC-1 for power circuitmotor power kW 7.5 kW at 220...230 V AC 50/60 Hz (AC-3)15 kW at 380...400 V AC 50/60 Hz (AC-3)15 kW at 415...440 V AC 50/60 Hz (AC-3)18.5 kW at 500 V AC 50/60 Hz (AC-3)18.5 kW at 660...690 V AC 50/60 Hz (AC-3)7.5 kW at 400 V AC 50/60 Hz (AC-4)motor power HP (UL / CSA) 2 hp at 115 V AC 50/60 Hz for 1 phase motors5 hp at 230/240 V AC 50/60 Hz for 1 phase motors7.5 hp at 200/208 V AC 50/60 Hz for 3 phases motors10 hp at 230/240 V AC 50/60 Hz for 3 phases motors20 hp at 460/480 V AC 50/60 Hz for 3 phases motors30 hp at 575/600 V AC 50/60 Hz for 3 phases motorscontrol circuit type DC standard[Uc] control circuit voltage 220 V DCauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947overvoltage category III[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit50 A (at 60 °C) for power circuitIrms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1550 A at 440 V for power circuit conforming to IEC 60947rated breaking capacity 550 A at 440 V for power circuit conforming to IEC 60947[Icw] rated short-time withstand current 260 A 40 °C - 10 s for power circuit430 A 40 °C - 1 s for power circuit60 A 40 °C - 10 min for power circuit138 A 40 °C - 1 min for power circuit100 A - 1 s for signalling circuit120 A - 500 ms for signalling circuit140 A - 100 ms for signalling circuitassociated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-163 A gG at <= 690 V coordination type 1 for power circuit63 A gG at <= 690 V coordination type 2 for power circuitaverage impedance 2 mOhm - Ith 50 A 50 Hz for power circuit[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedSignalling circuit: 690 V conforming to IEC 60947-1Signalling circuit: 600 V CSA certifiedSignalling circuit: 600 V UL certifiedelectrical durability 1.65 Mcycles 32 A AC-3 at Ue <= 440 V1.4 Mcycles 50 A AC-1 at Ue <= 440 Vpower dissipation per pole 2 W AC-35 W AC-1Front cover Withmounting support RailPlatestandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications CSADNVGOSTCCCLROS (Lloyds register of shipping)RINAGLULBVconnections - terminals Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable endControl circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable endPower circuit: spring terminals 1 cable(s) 4 mm²flexible without cable endPower circuit: spring terminals 2 cable(s) 4 mm²flexible without cable endoperating time 53.55...72.45 ms closing16...24 ms openingsafety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1mechanical durability 30 Mcyclesmaximum operating rate 3600 cyc/h 60 °CComplementary coil technology Built-in bidirectional peak limiting diode suppressorcontrol circuit voltage limits 0.1...0.25 Uc (-40…70 °C):drop-out DC0.7...1.25 Uc (-40…60 °C):operational DC1...1.25 Uc (60…70 °C):operational DCtime constant 28 msinrush power in W 5.4 W (at 20 °C)hold-in power consumption in W 5.4 W at 20 °Cauxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 type mirror contact 1 NC conforming to IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA for signalling circuitminimum switching voltage 17 V for signalling circuitnon-overlap time 1.5 ms on de-energisation between NC and NO contact1.5 ms on energisation between NC and NO contactinsulation resistance > 10 MOhm for signalling circuitcontact compatibility M4compatibility code LC1DEnvironment IP degree of protection IP20 front face conforming to IEC 60529protective treatment TH conforming to IEC 60068-2-30pollution degree 3ambient air temperature for operation -40…60 °C60…70 °C with deratingambient air temperature for storage -60…80 °Coperating altitude 0...3000 mfire resistance 850 °C conforming to IEC 60695-2-1flame retardance V1 conforming to UL 94mechanical robustness Vibrations contactor open: 2 Gn, 5...300 HzVibrations contactor closed: 4 Gn, 5...300 HzShocks contactor closed: 15 Gn for 11 msShocks contactor open: 8 Gn for 11 msheight 99 mmwidth 45 mmdepth 101 mmnet weight 0.535 kgPacking Units Unit Type of Package 1 PCENumber of Units in Package 1 1Package 1 Weight 602 gPackage 1 Height 5.4 cmPackage 1 width 11 cmPackage 1 Length 11.4 cmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Compliant
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsPVC free YesContractual warranty Warranty 12 months -
View more
Documents
Language- All Languages16
- English16
- Chinese3
- French2
CatalogueFormatSizeDateAdd to My DocumentsTeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 7.0)DescriptionCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesprp.document.label.format pdfSize 3.7 MBDate 7/22/20DescriptionCoordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tablesTeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 8.0)DescriptionContactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessoriesprp.document.label.format pdfSize 16.1 MBDate 7/22/20DescriptionContactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessoriesTeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)DescriptionReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.prp.document.label.format pdfSize 118.2 MBDate 7/22/20DescriptionReady-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.CADFormatSizeDateAdd to My Documents