Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys LC1D.K capacitor duty contactor - 3P - 25 kVAR - 415 V - 24 V AC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DMK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Line interruption
    Inside delta interruption
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    14 kvar at 230 V AC 50/60 Hz 60 °C
    25 kvar at 400…415 V AC 50/60 Hz 60 °C
    27 kvar at 440 V AC 50/60 Hz 60 °C
    42 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    3 NO early make for power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    Plate
    DIN rail
    standards
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    IEC 60947-4-1
    product certifications
    CCC
    EAC
    CSA
    UL
    KC
    IEC
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 2.5…16 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 2.5…6 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with or without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.5 N.m - on screw clamp terminals
    maximum operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    125 mm
    width
    45 mm
    depth
    127 mm
    product weight
    0.63 kg
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    CAD
    Date
    Size
    Add to My Documents
    Contactor 30/40 kVAR; TeSys D (Version 1.0)
    Date 3/5/19
    Size 277.4 KB
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 8/17/12
    Size 440.4 KB
    Date 8/17/12
    Size 1.5 MB
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 12/1/15
    Size 84.6 KB
    Date 12/1/15
    Size 6.9 MB
    Date 12/1/15
    Size 233 KB
    Date 12/1/15
    Size 1.2 MB
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 8/17/12
    Size 180.3 KB
    Date 8/17/12
    Size 1.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    CB TeSys D - LC1DBK, LC1DCK, LC1DLK, LC1DMK Indonesia (Version 1.0)
    CCC TeSys D - LC1DLK-MK, France (Version 1.0)
    Date 11/10/17
    Size 1.5 MB
    CB TeSys D - LC1DBK, LC1DCK, LC1DLK, LC1DMK France (Version 1.0)
    CCC TeSys D - LC1DLK-MK, Indonesia (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D.K Contactors for switching capacitor banks (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.