Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 400 V AC coil

Show more characteristics >
  • Price
    1,918.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DWK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Line interruption
    Inside delta interruption
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    35 kvar at 230 V AC 50/60 Hz 60 °C
    63 kvar at 400…415 V AC 50/60 Hz 60 °C
    67 kvar at 440 V AC 50/60 Hz 60 °C
    104 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    3 NO early make for power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    Plate
    DIN rail
    standards
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    IEC 60947-4-1
    product certifications
    UL
    CCC
    IEC
    CSA
    KC
    EAC
    connections - terminals
    Power circuit: EverLink BTR screw connectors 1 4…50 mm² - cable stiffness: solid without cable end
    Power circuit: EverLink BTR screw connectors 2 4…25 mm² - cable stiffness: solid without cable end
    Power circuit: EverLink BTR screw connectors 1 4…50 mm² - cable stiffness: flexible with or without cable end
    Power circuit: EverLink BTR screw connectors 2 4…25 mm² - cable stiffness: flexible without cable end
    Power circuit: EverLink BTR screw connectors 2 4…16 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    tightening torque
    Power circuit: 9 N.m - on EverLink BTR screw connectors
    Control circuit: 1.7 N.m - on screw clamp terminals
    maximum operating rate
    100 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    180 mm
    width
    85 mm
    depth
    154 mm
    product weight
    1.65 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    CAD
    Date
    Size
    Add to My Documents
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    CONTACTOR CAPACITOR SWITCHING (Version 1.0)
    Date 6/25/18
    Size 337.7 KB
    Date 6/25/18
    Size 170.2 KB
    Contactor 60 kVAR; TeSys D (Version 1.0)
    Date 8/17/12
    Size 220.6 KB
    Date 8/17/12
    Size 13.7 MB
    Date 8/17/12
    Size 746.1 KB
    Date 8/17/12
    Size 2.5 MB
    Contactor 60 kVAR; TeSys D (Version 1.0)
    Date 8/17/12
    Size 397.4 KB
    Date 8/17/12
    Size 1.6 MB
    Contactor 60 kVAR; TeSys D (Version 1.0)
    Date 8/17/12
    Size 117.2 KB
    Date 8/17/12
    Size 7.9 MB
    Date 8/17/12
    Size 364.4 KB
    Date 8/17/12
    Size 1.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    CB - TeSys D - LC1DWK12 (Version 1.0)
    Date 11/10/17
    Size 562.5 KB
    CCC TeSys D - LC1DWK12, Czech Republic (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D.K Contactors for switching capacitor banks (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys contactors for switching 3-phase capacitor banks - PEP (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.