Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TeSys F contactor - 2P(2 NO) - AC-1 - <= 440 V 500 A - without coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    500 A (at <40 °C) at <= 440 V AC AC-1
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    500 A (at 40 °C)
    Irms rated making capacity
    4000 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    3200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3600 A 40 °C - 10 s
    2400 A 40 °C - 30 s
    1700 A 40 °C - 1 min
    1200 A 40 °C - 3 min
    1000 A 40 °C - 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.26 mOhm - Ith 500 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    65 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    UL
    RMRoS
    CSA
    BV
    RINA
    DNV
    ABS
    CB
    LROS (Lloyds register of shipping)
    connections - terminals
    Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
    Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
    tightening torque
    Power circuit: 35 N.m
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    mechanical robustness
    Vibrations contactor open: 1.5 Gn, 5...300 Hz
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    product weight
    8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LC1F4002: TeSys F contactor - 2P(2 NO) - AC-1 - <= 440 V 500 A - without coil (Version 2.0)
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 500 - 700 A (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC.F265-400, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Version 20)
    LC1 F115...F1250 Contactors (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1F-330 to LC1F-1250 (Version 2.0)
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Date 9/21/17
    Size 200.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Date 9/21/17
    Size 202.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.