Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
LC1F800MW Product picture Schneider Electric

LC1F800MW

Green premium brand logo
LC1F800MW Product picture Schneider Electric
LC1F800MW
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 800 A - coil 220...230 V DC

Show more characteristics
  • 19,308.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1000 A (at <40 °C) at <= 440 V AC AC-1
    800 A (at <55 °C) at <= 440 V AC AC-3
    motor power kW
    450 kW at 1000 V AC 50/60 Hz (AC-3)
    450 kW at 500 V AC 50/60 Hz (AC-3)
    475 kW at 660...690 V AC 50/60 Hz (AC-3)
    110 kW at 400 V AC 50/60 Hz (AC-4)
    450 kW at 380...400 V AC 50/60 Hz (AC-3)
    450 kW at 415 V AC 50/60 Hz (AC-3)
    450 kW at 440 V AC 50/60 Hz (AC-3)
    250 kW at 220...230 V AC 50/60 Hz (AC-3)
    [Uc] control circuit voltage
    220...230 V DC
    220...240 V AC 40...400 Hz
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1000 A (at 40 °C)
    rated breaking capacity
    6400 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    5500 A 40 °C - 10 s
    4600 A 40 °C - 30 s
    3600 A 40 °C - 1 min
    2600 A 40 °C - 3 min
    1700 A 40 °C - 10 min
    associated fuse rating
    1000 A gG at <= 440 V
    800 A aM at <= 440 V
    average impedance
    0.12 mOhm - Ith 1000 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    77 W AC-3
    mounting support
    Plate
    standards
    IEC 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    EN 60947-1
    IEC 60947-4-1
    product certifications
    ABS
    UL
    CCC
    CSA
    RMRoS
    CB
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at 55 °C)
    Drop-out: 0.3...0.5 Uc (at 55 °C)
    inrush power in W
    1900 W (at 20 °C)
    hold-in power consumption in W
    12 W at 20 °C
    heat dissipation
    12 W
    operating time
    40...50 ms opening
    60...80 ms closing
    mechanical durability
    5 Mcycles
    maximum operating rate
    600 cyc/h 55 °C
    compatibility code
    LC1F
    motor power range
    250…500 kW at 200…240 V 3 phases
    250…500 kW at 380…440 V 3 phases
    110…220 kW at 200…240 V 3 phases
    250…500 kW at 480…500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    220 V DC standard
    230 V DC standard
    220 V AC standard
    230 V AC standard
    240 V AC standard
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -5…55 °C
    height
    304 mm
    width
    309 mm
    depth
    255 mm
    net weight
    18.75 kg
    Packing Units
    Package 1 Weight
    18.455 kg
    Package 2 Weight
    82.32 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • All Languages16
    • English16
    • Chinese6
    • French7
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 8.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 11.2 MB
    Date 7/22/20
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    CAD
    Format
    Size
    Date
    Add to My Documents
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 6.5 MB
    Date 2/2/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F800MW : LC1F800MW_ROHS_CHINA_DECLARATION
    Description
    LC1F800MW_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1F800MW_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.6 KB
    Date 12/18/18
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F800MW : LC1F800MW_ROHS_DECLARATION
    Description
    LC1F800MW_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1F800MW_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F800MW : LC1F800MW_REACH_DECLARATION
    Description
    LC1F800MW_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/24/20
    Description
    LC1F800MW_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Drawings
    LC1 F630 and F800


    (1)
    Power terminal protection shroud.
    (2)
    Minimum distance required for coil removal.


    NOTE: X1 (mm) = Minimum electrical clearance according to operating voltage and breaking capacity.

    LC1

    a

    G supplied

    G min.

    G max.

    J1

    Q

    Q1

    F630

    2P

    309

    180

    100

    195

    68.5

    102

    127

    F630, F800

    3P

    309

    180

    100

    195

    68.5

    60

    89

    F630

    4P

    389

    240

    150

    275

    88.5

    60

    89

    Voltage

    200…500 V

    690…1000 V

    200…690 V

    1000 V

    LC1 F630

    20

    30

    LC1 F800

    10

    20

    TeSys F reversing contactors and changeover contactor pairs Vertically mounted

    NOTE: For customer assembly, with mechanical interlock (MI) LA9 F, fixing recommended on AM1 EC uprights (please consult your Regional Sales Office). 2 x LC1 identical or different ratings (LC1 F115 to F630 and F800).

    Assembly A


    (1)
    Mechanical interlock shaft.
    (2)
    For assembly of contactors of different ratings only.
    (3)
    4 x Ø6.5 for LC1 F115 to F225.

    Assembly A(7) - Mechanical interlock reference

    G3 3P

    G3 4P

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    LA9 FF4F

    0

    0

    200

    310

    80

    190

    137

    155.5

    LA9 FG4F

    3

    4

    210

    300

    90

    180

    139.5

    159.5

    LA9 FG4G

    0

    0

    220

    310

    100

    190

    139.5

    159.5

    J2 3P

    J2 4P

    J3 3P

    J3 4P

    J4 3P

    J4 4P

    LA9 FF4F

    137

    155.5

    48.5

    67

    48.5

    67

    LA9 FG4F

    137

    155.5

    53

    73

    54

    69

    LA9 FG4G

    139.5

    159.5

    53

    73

    53

    73

    Assembly B


    (4)
    4 x Ø6.5 for LC1 F265.
    (5)
    Mechanical interlock guide bracket.

    Assembly B(7) - Mechanical interlock reference

    G1 3P

    G1 4P

    G3 3P

    G3 4P

    G5 3P

    G5 4P

    H min.

    H max.

    LA9 FH4F

    96

    96

    21

    27

    60

    83

    240

    380

    LA9 FJ4F

    80

    80

    45

    26

    83

    83

    250

    380

    LA9 FK4F

    80

    140

    45

    26

    83

    83

    270

    380

    LA9 FL4F

    180

    240

    35

    17

    74

    74

    310

    380

    LA9 FH4G

    96

    96

    19

    23

    60

    83

    250

    380

    LA9 FJ4G

    80

    80

    42

    22

    83

    83

    250

    380

    LA9 FK4G

    80

    140

    42

    22

    83

    83

    270

    380

    LA9 FL4G

    180

    240

    33

    13

    74

    74

    310

    380

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    J4 3P

    J4 4P

    LA9 FH4F

    110

    250

    157.5

    181.5

    137

    155.5

    48.5

    67

    LA9 FJ4F

    80

    210

    144.5

    192.5

    137

    155.5

    48.5

    67

    LA9 FK4F

    100

    210

    164.5

    219.5

    137

    155.5

    48.5

    67

    LA9 FL4F

    140

    210

    248.5

    328.5

    137

    155.5

    48.5

    67

    LA9 FH4G

    120

    250

    157.5

    181.5

    139.5

    159.5

    53

    73

    LA9 FJ4G

    90

    220

    144.5

    192.5

    139.5

    159.5

    53

    73

    LA9 FK4G

    110

    220

    164.5

    219.5

    139.5

    159.5

    53

    73

    LA9 FL4G

    150

    220

    248.5

    328.5

    139.5

    159.5

    53

    73

    Assembly C


    (6)
    4 x Ø8.5 for LC1 F400, F500 or 4 x Ø10.5 for LC1 F630 and F800.


    (7)
    Only 3P for F800.
    (8)
    In this case, G4 is greater than G5.

    Assembly C(7)

    G1 3P

    G1 4P

    G2 3P

    G2 4P

    G3 3P

    G3 4P

    G4 3P

    G4 4P

    G5 3P

    G5 4P

    LA9 FH4H

    96

    96

    96

    96

    0

    0

    60

    83

    60

    83

    LA9 FJ4H

    80

    80

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FK4H

    80

    140

    96

    96

    23

    0

    60

    83

    83

    83

    LA9 FL4H

    180

    240

    96

    96

    14

    9(8)

    60

    83

    74

    74

    LA9 FJ4J

    80

    80

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FK4J

    80

    140

    80

    80

    0

    0

    83

    83

    83

    83

    LA9 FL4J

    180

    240

    80

    80

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FK4K

    80

    140

    80

    140

    0

    0

    83

    83

    83

    83

    LA9 FL4K

    180

    240

    80

    140

    9(8)

    9(8)

    83

    83

    74

    74

    LA9 FL4L

    180

    240

    180

    240

    0

    0

    74

    74

    74

    74

    H min.

    H max.

    H1 min.

    H1 max.

    J1 3P

    J1 4P

    J2 3P

    J2 4P

    LA9 FH4H

    250

    380

    130

    260

    157.5

    181.5

    157.5

    181.5

    LA9 FJ4H

    260

    380

    110

    230

    144.5

    192.5

    157.5

    181.5

    LA9 FK4H

    280

    380

    130

    230

    164.5

    219.5

    157.5

    181.5

    LA9 FL4H

    330

    380

    170

    220

    248.5

    328.5

    157.5

    181.5

    LA9 FJ4J

    260

    380

    60

    200

    144.5

    192.5

    144.5

    192.5

    LA9 FK4J

    280

    380

    100

    200

    164.5

    219.5

    144.5

    192.5

    LA9 FL4J

    325

    380

    140

    195

    248.5

    329.5

    144.5

    192.5

    LA9 FK4K

    300

    380

    120

    200

    164.5

    329.5

    164.5

    219.5

    LA9 FL4K

    345

    380

    160

    195

    248.5

    328.5

    164.5

    219.5

    LA9 FL4L

    380

    380

    200

    200

    248.5

    328.5

    248.5

    328.5


  • Connections and Schema

    Connections and Schema
    2, 3, and 4-pole Contactors


    LC1 F115 to F630, F1250(coil LX1 F )


    LC1 F115 to F630 , F1250 (coil LX4 F )

    LC1 F115 to F265 (coil LX9 F )

    LC1 F800 (coil LX8 F / )


  • Motor Starter BOM