Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Deca overload relays
LRD10 Product picture Schneider Electric

LRD10

Green premium brand logo
LRD10 Product picture Schneider Electric
LRD10
Green premium brand logo

TeSys LRD thermal overload relays - 4...6 A - class 10A

Show more characteristics
  • 343.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    TeSys Deca
    product name
    TeSys LRD
    TeSys Deca
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D09
    LC1D32
    LC1D38
    LC1D12
    LC1D18
    LC1D25
    network type
    DC
    AC
    thermal overload class
    Class 10A conforming to IEC 60947-4-1
    thermal protection adjustment range
    4…6 A
    [Ui] rated insulation voltage
    Power circuit: 600 V conforming to CSA
    Power circuit: 600 V conforming to UL
    Power circuit: 690 V conforming to IEC 60947-4-1
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    5 A for signalling circuit
    permissible current