Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

multifunction control unit LUCM - class 5...30 - 0.15...0.6 A - 24 V DC

Show more characteristics >
  • Price
    1,561.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUCM
    product or component type
    Multifunction control unit
    product specific application
    Most sophisticated control and protection requirements, with display
    product compatibility
    LULC033
    LULC09
    LUFN..
    ASILUFC51
    LULC07
    LUFC00
    LUFV2
    ASILUFC5
    LULC15
    LULC08
    LULC031
    utilisation category
    AC-43
    AC-44
    AC-41
    motor power kW
    0.09 kW at 400...440 V AC 50/60 Hz
    thermal protection adjustment range
    0.15…0.6 A
    [Uc] control circuit voltage
    24 V DC
    thermal overload class
    Class 5…30 - frequency limit: 50…60 Hz - temperature compensation: -25…55 °C conforming to IEC 60947-6-2
    Class 5…30 - frequency limit: 50…60 Hz - temperature compensation: -25…55 °C conforming to UL 508
    user language
    English - setting factory setting
    English, French, German, Italian, Spanish - setting settable
    Complementary
    main function available
    Earth fault protection
    Manual or automatic reset
    Protection function alarm
    Protection against overload and short-circuit
    Protection against phase failure and phase imbalance
    Log function
    Monitoring function, indication of main motor parameters
    Differentiation of thermal overload and magnetic fault
    Overload, no-load running
    mounting mode
    Plug-in
    mounting location
    Front side
    control circuit voltage limits
    20...28 V for DC circuit 24 V in operation
    typical current consumption
    150 mA at 24 V DC I maximum while closing with LUB12
    200 mA at 24 V DC I maximum while closing with LUB32
    70 mA at 24 V DC I rms sealed with LUB12
    75 mA at 24 V DC I rms sealed
    operating time
    35 ms opening with LUB12 for control circuit
    35 ms opening with LUB32 for control circuit
    65 ms closing with LUB32 for control circuit
    75 ms closing with LUB12 for control circuit
    load type
    Single-phase motor - cooling: self-cooled, force cooled - setting settable
    3-phase motor - cooling: self-cooled, force cooled - setting settable
    tripping threshold
    14.2 x Ir +/- 20 %
    physical interface
    RS485 multidrop - connector(s): RJ45 - location: front panel - communication protocol: Modbus RTU 19200 bit/s
    return time
    <= 200 ms
    messages display capacity
    2 lines of 12 characters - display LCD - English - accuracy +/- 5 % - resolution 1 % of Ir
    2 lines of 12 characters - display LCD - French - accuracy +/- 5 % - resolution 1 % of Ir
    2 lines of 12 characters - display LCD - German - accuracy +/- 5 % - resolution 1 % of Ir
    2 lines of 12 characters - display LCD - Italian - accuracy +/- 5 % - resolution 1 % of Ir
    2 lines of 12 characters - display LCD - Spanish - accuracy +/- 5 % - resolution 1 % of Ir
    reset
    Automatic reset - setting: setting range
    Manual - setting: factory setting
    Manual - setting: setting range
    Remote reset - setting: setting range
    time before reset
    1…1000 s - reset manual or automatic reset - setting settable
    120 s - reset manual - setting factory setting
    information displayed
    Average current (factory setting)
    Average current (settable)
    Cause of last 5 faults (settable)
    Current in phase (settable)
    Earth leakage current (settable)
    Phase imbalance (settable)
    Thermal state of motor (settable)
    [Ui] rated insulation voltage
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    600 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
    product weight
    0.175 kg
    Environment
    heat dissipation
    1.7 W for control circuit with LUB12
    1.8 W for control circuit with LUB32
    0.8 W for external auxiliary circuit
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % / 500 ms conforming to IEC 61000-4-11
    standards
    UL 508 type E, with phase barrier
    EN 60947-6-2
    IEC 60947-6-2
    CSA C22.2 No 14 type E
    product certifications
    LROS (Lloyds register of shipping)
    ATEX
    UL
    GOST
    ASEFA
    BV
    CCC
    DNV
    ABS
    GL
    CSA
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m
    fire resistance
    960 °C parts supporting live components conforming to IEC 60695-2-12
    650 °C conforming to IEC 60695-2-12
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6
    4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    8 kV level 3 in open air conforming to IEC 61000-4-2
    8 kV level 4 on contact conforming to IEC 61000-4-2
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    resistance to radiated fields
    10 V/m 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    User guide
    Date
    Size
    Add to My Documents
    LUCM, LUCMT Multifunction Control Unit (Version 4.0)
    CAD
    Date
    Size
    Add to My Documents
    MULTI CONTROL (Version 1.0)
    Date 12/19/17
    Size 995.4 KB
    Date 12/19/17
    Size 374.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LUCL magnetic control unit - Instruction sheet (Version 05)
    LUC... Control units (Version 121)
    Date 4/11/16
    Size 2.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys U - TeSys U (Version 1.0)
    Date 11/10/17
    Size 76.8 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    End-of-Life Instructions TeSys U (Version 1.0)
    Date 11/15/16
    Size 169.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Date 11/30/17
    Size 189.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/14/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.