Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSXm
LV426507 Product picture Schneider Electric

LV426507

Green premium brand logo
LV426507 Product picture Schneider Electric
LV426507
Green premium brand logo

circuit breaker Compact NSXm 100A 3P 70kA at 380/415V(IEC) EverLink lug

Show more characteristics
  • 850.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSXm
    range of product
    ComPact NSXm
    device short name
    NSXm 100H
    product or component type
    Circuit breaker
    device application
    Distribution
    Protection
    Number of poles
    3P
    protected poles description
    3d
    [In] rated current
    100 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    H 70 kA 415 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    control type
    Toggle
    Circuit breaker mounting mode
    By screws
    Clip-on
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ics] rated service short-circuit breaking capacity
    100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles at 440 V In
    20000 cycles at 440 V In/2
    5000 cycles at 690 V In
    10000 cycles at 690 V In/2
    mounting support
    Plate
    DIN rail
    Connection terminals
    1 Everlink lug wire size 2.5…95 mm², rigid or stranded aluminium/copper
    1 Everlink lug wire size 2.5…70 mm², flexible copper
    connection pitch
    35 mm with spreaders
    27 mm without spreaders
    9 mm pitches
    9 module
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    100 A at 40 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable
    [Ir] long-time protection pick-up adjustment range
    0.7...1 x In
    Long-time protection delay adjustment type tr
    Fixed
    [Im] magnetic protection pick-up range
    1250 A
    earth-leakage protection
    Without
    Number of slots for electrical auxiliaries
    1 slot(s) for auxiliary switch OF
    1 slot(s) for alarm switch SD
    1 slot(s) for voltage release MN or MX
    Width (W)
    81 mm
    Height (H)
    137 mm
    Depth (D)
    80 mm
    net weight
    1.06 kg
    colour
    Grey (RAL 7016)
    Environment
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    Marine
    pollution degree
    3 conforming to IEC 60664-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    relative humidity
    0…95 %
    operating altitude
    0...2000 m without derating
    2000...5000 m with derating
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.3 kg
    Package 1 Height
    9 cm
    Package 1 width
    12.5 cm
    Package 1 Length
    22 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more
    View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese3
    • French5
    • German4
    • Hebrew3
    • Italian4
    • Portuguese3
    • Russian3
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    prp.document.label.format pdf
    Size 5.2 MB
    Date 11/1/17
    Description
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide
    Inst