Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSXm Micrologic Vigi 4.1 25A 4P 25kA - EverLink

Show more characteristics >
  • Price
    3,969.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSXm Micrologic Vigi 4.1
    device short name
    NSXm 25B
    product or component type
    Earth leakage circuit breaker
    device application
    Distribution
    Protection
    Complementary
    [In] rated current
    25 A
    poles description
    4P 4d
    neutral position
    Left
    control type
    Toggle
    mounting mode
    By screws (plate)
    Clip-on (DIN rail)
    network type
    AC
    network frequency
    50/60 Hz
    Breaking capacity code
    25 kA 415 V AC
    [Icu] rated ultimate breaking capacity
    Icu 50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ue] rated operational voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-2
    trip unit technology
    Electronic
    trip unit name
    Micrologic 4.1
    trip unit protection functions
    LSoIR
    trip unit rating
    25 A at 40 °C
    protection type
    Short time short-circuit protection
    Instantaneous short-circuit protection
    Earth-leakage protection
    Overload protection (long time)
    thermal memory
    20 minutes before and after tripping
    long time pick-up adjustment range
    0.4...1 x In
    [tr] long-time delay adjustment range
    5 s at 7.2 x Ir
    8 s at 6 x Ir
    200 s at 1.5 x Ir
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up range
    375 A
    earth-leakage sensitivity
    30 mA for class A
    100 mA for class A
    300 mA for class A
    500 mA for class A
    1000 mA for class A
    30 mA for class AC
    100 mA for class AC
    300 mA for class AC
    500 mA for class AC
    1000 mA for class AC
    3000 mA for class AC
    5000 mA for class AC
    [IΔn] residual earth-leakage sensitive adjustment
    5 A
    30 mA
    3 A
    100 mA
    300 mA
    500 mA
    1 A
    [Δt] residual earth-leakage time delay adjustment
    0 ms
    60 ms
    150 ms
    500 ms
    1000 ms
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    9 mm pitches
    12 module
    connection pitch
    35 mm with spreaders
    27 mm without spreaders
    connections - terminals
    1 Everlink lug wire size 2.5…70 mm², fine stranded copper
    1 Everlink lug wire size 2.5…95 mm², rigid or stranded aluminium/copper
    tightening torque
    5 N.m for 2.5…10 mm²
    9 N.m for 16…95 mm²
    local signalling
    Presence of auxiliary contacts: flag (green)
    number of slots
    1 slot(s) for auxiliary switch OF
    1 slot(s) for alarm switch SD
    1 slot(s) for voltage release MN or MX
    Power wire stripping length
    20 mm
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947
    product certifications
    CCC
    EAC
    colour
    Grey (RAL 7016)
    IP degree of protection
    Front cover: IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    2000 m without derating
    5000 m with derating
    Mechanical durability
    20000 cycles conforming to IEC 947-1 Annex K ed 5.2 In
    Electrical durability
    10000 cycles conforming to IEC 947-1 Annex F ed 5.2 for In at 440 V
    height
    144 mm
    width
    108 mm
    depth
    80 mm
    product weight
    1.63 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Hebrew
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Compact NSXm - Circuit Breakers, Earth-Leakage Circuit Breakers and Switch Disconnectors - User Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for LV426715: NSXm 16kA to 70kA Vigi 25A to 160A 4P EverLink circuit breaker (Version 1.0)
    NSXm 16kA to 70kA Vigi 25A to 160A 4P EverLink circuit breaker (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NSXm 3P/4P Earth Leakage Circuit Breakers (Version 02)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI -Compact NSXm160F 4P Earth Leakage Circuit Breaker with electronic trip unit Micrologic 4.1 Everlink connections (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Price List
    Date
    Size
    Add to My Documents
    Compact NSXm קטלוג-מחירון (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP- Compact NSXm160F 4P Earth Leakage Circuit Breaker with electronic trip unit Micrologic 4.1 Everlink connections (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.