Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact MTZ
LV848283 Product picture Schneider Electric

LV848283

Green premium brand logo
LV848283 Product picture Schneider Electric
LV848283
Green premium brand logo

switch disconnector Masterpact MTZ2 16 NA, 1600 A, 4 poles, drawout

Show more characteristics
  • 17,326.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product or component type
    Switch disconnector
    device application
    Distribution
    switch-disconnector name
    Masterpact MTZ2 16 NA
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Chassis
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to EN/IEC 60947-3
    [Ie] rated operational current
    1600 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to EN/IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kV conforming to EN/IEC 60947-3
    [Icw] rated short-time withstand current
    42 kA during 1 s conforming to EN/IEC 60947-3
    conforming to EN/IEC 60947-3
    [Icm] rated short-circuit making capacity
    88 kA peak 220...690 V AC at 50/60 Hz
    utilisation category
    AC-23A
    AC-3
    performance level
    NA
    suitability for isolation
    Yes conforming to EN/IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    25000 cycles with periodic preventive maintenance conforming to EN/IEC 60947-3
    electrical durability
    AC-23A: 10000 cycles 440 V AC 50/60 Hz conforming to EN/IEC 60947-3
    AC-23A: 10000 cycles 690 V AC 50/60 Hz conforming to EN/IEC 60947-3
    AC-3: 6000 cycles 440 V AC 50/60 Hz conforming to EN/IEC 60947-3
    AC-3: 6000 cycles 690 V AC 50/60 Hz conforming to EN/IEC 60947-3
    connection pitch
    115 mm
    height
    439 mm
    width
    556 mm
    depth
    403 mm
    Environment
    net weight
    120 kg
    standards
    EN/IEC 60947-3
    product certifications
    IECEE CB Scheme
    IP degree of protection
    IP30
    pollution degree
    3 conforming to EN/IEC 60947-4-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.