Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 32 & Motors
LXM32MU90M2 Product picture Schneider Electric

LXM32MU90M2

Green premium brand logo
LXM32MU90M2 Product picture Schneider Electric
LXM32MU90M2
Green premium brand logo

motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium 32
    product or component type
    Motion servo drive
    device short name
    LXM32M
    format of the drive
    Book
    network number of phases
    Single phase
    [Us] rated supply voltage
    100...120 V - 15...10 %
    200...240 V - 15...10 %
    supply voltage limits
    170…264 V
    85…132 V
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Integrated
    continuous output current
    3 A at 8 kHz
    output current 3s peak
    6 A at 115 V for 5 s
    9 A at 230 V for 5 s
    maximum continuous power
    300 W at 115 V
    900 W at 230 V
    nominal power
    0.3 kW at 115 V 8 kHz
    0.5 kW at 230 V 8 kHz
    line current
    5.2 A 90 % at 115 V, with external line choke of 2 mH
    6.3 A 107 % at 230 V, with external line choke of 2 mH
    5.4 A 159 % at 115 V, without line choke
    4.5 A 166 % at 230 V, without line choke
    Complementary
    switching frequency
    8 kHz
    overvoltage category
    III
    maximum leakage current
    30 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Single-strand IEC cable (temperature: 50 °C) copper 90 °C XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 3 mm², AWG 12 (CN8)
    Terminal, clamping capacity: 5 mm², AWG 10 (CN1)
    Terminal, clamping capacity: 5 mm², AWG 10 (CN10)
    tightening torque
    CN8: 0.5 N.m
    CN1: 0.7 N.m
    CN10: 0.7 N.m
    discrete input number
    2 capture discrete input(s)
    2 safety discrete input(s)
    4 logic discrete input(s)
    discrete input type
    Capture (CAP terminals)
    Logic (DI terminals)
    Safety (compliment of STO_A, compliment of STO_B terminals)
    sampling duration
    DI: 0.25 ms discrete
    0.25 ms
    discrete input voltage
    24 V DC for capture
    24 V DC for logic
    24 V DC for safety
    discrete input logic
    Positive (compliment of STO_A, compliment of STO_B) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    Positive (DI) at State 0: > 19 V at State 1: < 9 V conforming to EN/IEC 61131-2 type 1
    Positive or negative (DI) at State 0: < 5 V at State 1: > 15 V conforming to EN/IEC 61131-2 type 1
    response time
    <= 5 ms compliment of STO_A, compliment of STO_B
    discrete output number
    3
    discrete output type
    Logic output(s) (DO)24 V DC
    discrete output voltage
    <= 30 V DC
    discrete output logic
    Positive or negative (DO) conforming to EN/IEC 61131-2
    contact bounce time
    <= 1 ms for compliment of STO_A, compliment of STO_B
    2 µs for CAP
    0.25 µs...1.5 ms for DI
    braking current
    50 mA
    response time on output
    250 µs (DO) for discrete output(s)
    control signal type
    Servo motor encoder feedback
    Pulse train output (PTO) RS422 <500 kHz <100 m
    Pulse/direction (P/D), A/B, CW/CCW 5 V, 24 V link (open collector) <10 kHz <1 m
    Pulse/direction (P/D), A/B, CW/CCW 5 V, 24 V link (push-pull) <200 kHz <10 m
    Pulse/direction (P/D), A/B, CW/CCW RS422 <1000 kHz <100 m
    protection type
    Against reverse polarity: inputs signal
    Against short-circuits: outputs signal
    safety function
    STO (safe torque off), integrated
    SS1 (safe stop 1), with separated eSM safety card
    SS2 (safe stop 2), with separated eSM safety card
    SLS (safe limited speed), with separated eSM safety card
    SOS (safe operating stop), with separated eSM safety card
    safety level
    SIL 3 conforming to EN/IEC 61508
    PL = e conforming to ISO 13849-1
    communication interface
    Modbus, integrated
    CANopen, with separated communication card
    Ethernet/IP, with separated communication card
    EtherCAT, with separated communication card
    Profibus, with separated communication card
    DeviceNet, with separated communication card
    I/O, with separated communication card
    Modbus, with separated communication card
    connector type
    RJ45 (labelled CN7) for Modbus
    commissioning port
    2-wire RS485 multidrop for Modbus
    transmission rate
    9600, 19200, 38400 bps for bus length of 40 m for Modbus
    number of addresses
    1…247 for Modbus
    status LED
    1 LED (red)servo drive voltage:
    signalling function
    Display of faults 7 segments
    marking
    CE
    operating position
    Vertical +/- 10 degree
    product compatibility
    Servo motor BMH (70 mm, 1 motor stacks)
    Servo motor BSH (70 mm, 1 motor stacks)
    Servo motor BSH (55 mm, 3 motor stacks)
    Servo motor BSH (55 mm, 1 motor stacks)
    Servo motor BSH (55 mm, 2 motor stacks)
    width
    68 mm
    height
    270 mm
    depth
    237 mm
    net weight
    1.8 kg
    Environment
    electromagnetic compatibility
    Conducted EMC, class A group 1 conforming to EN 55011
    Conducted EMC, class A group 2 conforming to EN 55011
    Conducted EMC, environment 2 category C3 conforming to EN/IEC 61800-3
    Conducted EMC, category C2 conforming to EN/IEC 61800-3
    Conducted EMC, environments 1 and 2 conforming to EN/IEC 61800-3
    Electrostatic discharge immunity test, level 3 conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, level 3 conforming to EN/IEC 61000-4-3
    1.2/50 µs shock waves immunity test, level 3 conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test, level 4 conforming to EN/IEC 61000-4-4
    Radiated EMC, class A group 2 conforming to EN 55011
    Radiated EMC, category C3 conforming to EN/IEC 61800-3
    standards
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    product certifications
    CSA
    TÜV
    UL
    RoHS
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    IP20 conforming to EN/IEC 61800-5-1
    vibration resistance
    1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60028-2-27
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    environmental characteristic
    Classes 3C1 conforming to IEC 60721-3-3
    relative humidity
    Class 3K3 (5 to 85 %) without condensation conforming to IEC 60721-3-3
    ambient air temperature for operation
    0…50 °C conforming to UL
    ambient air temperature for storage
    -25…70 °C
    type of cooling
    Natural convection
    operating altitude
    <= 1000 m without derating
    > 1000...3000 m with conditions
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/31/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 32M Servo Drive, User Guide (Version 11)
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the servo drive Lexium 32M (LXM32M).
    prp.document.label.format pdf
    Size 11.1 MB
    Date 7/1/20
    Description
    This manual describes technical characteristics, installation, commissioning, operation and maintenanceof the servo drive Lexium 32M (LXM32M).
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 935.9 KB
    Date 4/9/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32MU90M2 : motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    Description
    motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/26/20
    Description
    motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.9 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 324.3 KB
    Date 8/1/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32MU90M2 : motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    Description
    motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/26/20
    Description
    motion servo drive - Lexium 32- single phase supply voltage 115/230V - 0.3/0.5kW
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 444.1 KB
    Date 8/1/20
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM32MU90M2 : LXM32MU90M2_REACH_DECLARATION
    Description
    LXM32MU90M2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/26/20
    Description
    LXM32MU90M2_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English6
    Firmware
    Format
    Size
    Date
    Add to My Documents
    LXM32M Multiloader Firmware (Version V01.30.04)
    Description
    Due to cybersecurity reasons please use the following FW/Documents versions: LXM32M Drive Firmware V01.30.04 (or higher), LXM32M EtherNet IP Firmware V01.18.01 (or higher), SoMove - DTM for LXM32M V01.20.02.01 (or higher), LXM32M User Guide 07/2020 (or higher), LXM32M EtherNet IP manual 07/2020 (or higher), LXM32M ModBus TCP manual 07/2020 (or higher), LXM32M ProfiNet manual 07/2020 (or higher).
    prp.document.label.format zip
    Size 448.8 KB
    Date 7/31/20
    Description
    Due to cybersecurity reasons please use the following FW/Documents versions: LXM32M Drive Firmware V01.30.04 (or higher), LXM32M EtherNet IP Firmware V01.18.01 (or higher), SoMove - DTM for LXM32M V01.20.02.01 (or higher), LXM32M User Guide 07/2020 (or higher), LXM32M EtherNet IP manual 07/2020 (or higher), LXM32M ModBus TCP manual 07/2020 (or higher), LXM32M ProfiNet manual 07/2020 (or higher).
    LXM32M Drive Firmware (Version V01.30.04)
    Description
    Due to cybersecurity reasons please use the following FW/Documents versions: LXM32M Drive Firmware V01.30.04 (or higher), LXM32M EtherNet IP Firmware V01.18.01 (or higher), SoMove - DTM for LXM32M V01.20.02.01 (or higher), LXM32M User Guide 07/2020 (or higher), LXM32M EtherNet IP manual 07/2020 (or higher), LXM32M ModBus TCP manual 07/2020 (or higher), LXM32M ProfiNet manual 07/2020 (or higher).
    prp.document.label.format hex
    Size 1.5 MB
    Date 7/31/20
    Description
    Due to cybersecurity reasons please use the following FW/Documents versions: LXM32M Drive Firmware V01.30.04 (or higher), LXM32M EtherNet IP Firmware V01.18.01 (or higher), SoMove - DTM for LXM32M V01.20.02.01 (or higher), LXM32M User Guide 07/2020 (or higher), LXM32M EtherNet IP manual 07/2020 (or higher), LXM32M ModBus TCP manual 07/2020 (or higher), LXM32M ProfiNet manual 07/2020 (or higher).
    prp.document.label.format zip
    Size 369.7 KB
    Date 11/6/18
    prp.document.label.format zip
    Size 4.6 MB
    Date 10/2/18
    Files in document
    prp.document.label.format zip
    Size 359.7 KB
    Date 4/11/16
    Convert LXM32M to LXM32S, Application Note (Version 00)
    Description
    Use the present document as a guide to convert a LXM32M AC Servo Drive (multiple communications using the optional communication module) to a LXM32S Sercos Servo Drive (with dedicated communication support on Sercos III).
    prp.document.label.format pdf
    Size 186.7 KB
    Date 4/1/16
    Description
    Use the present document as a guide to convert a LXM32M AC Servo Drive (multiple communications using the optional communication module) to a LXM32S Sercos Servo Drive (with dedicated communication support on Sercos III).
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Lexium 32 Servo Drive
    Dimensions



  • Mounting and Clearance

    Lexium 32 Motion Control Servo Drives
    Mounting Recommendations


    LXM32•U45M2, •U90M2 and LXM32•U60N4 servo drives are cooled by natural convection. LXM32•D18M2, •D30M2, LXM32 •D12N4, •D18N4, •D30N4 and •D72N4servo drives have an integrated fan.

    When installing the servo drive in the enclosure, follow the instructions below with regard to the temperature and protection index:

    • Provide sufficient cooling of the servo drive

    • Do not mount the servo drive near heat sources

    • Do not mount the servo drive on flammable materials

    • Do not heat the servo drive cooling air by currents of hot air from other equipment and components, for example from an external braking resistor

    • Mount the servo drive vertically (± 10%)

    • If the servo drive is used above its thermal limits, control stops due to overtemperature

    NOTE: For cables that are connected via the underside of the servo drive, a free space ≥ 200 mm/7.87 in. is required under the unit to comply with the bending radius of the connection cables.

    Ambient temperature

    Mounting distances

    Instructions to be followed

    0°C…+ 50°C

    d ≥ 0 mm

    + 50°C…+ 60°C

    d ≥ 0 mm

    Reduce the output current by 2.2% per °C above 50°C

    NOTE: Do not use insulated enclosures, as they have a poor level of conductivity.

    Recommendations for Mounting in an Enclosure

    To ensure good air circulation in the servo drive:

    • Fit ventilation grilles on the enclosure.

    • Ensure that ventilation is adequate, otherwise install a forced ventilation unit with a filter.


    (1)
    Natural convection
    (2)
    Forced ventilation

    • Any apertures and/or fans must provide a flow rate at least equal to that of the servo drive fans (refer to characteristics).

    • Use special filters with IP 54 protection.

    Mounting in Metal Enclosure (IP 54 Degree of Protection)

    The servo drive must be mounted in a dust and damp proof enclosure in certain environmental conditions, such as dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc. In these cases, Lexium 32 servo drives can be installed in an enclosure where the internal temperature must not exceed 60°C.