Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
MGU6.006.25 Product picture Schneider Electric

MGU6.006.25

Green premium brand logo
MGU6.006.25 Product picture Schneider Electric
MGU6.006.25
Green premium brand logo

Unica Plus - cover frame - 3 gangs, H71 - ivory/ivory

Show more characteristics
  • 100.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Plus
    number of gangs
    3 gangs horizontal
    fixing mode
    Clip-in
    cover frame colour tint
    Ivory
    decoration colour
    Ivory
    Complementary
    material
    ASA + PC: decorative frame
    ASA + PC: intermediate part
    ASA + PC: cover frame
    standards
    EN 60669-1
    height
    80 mm
    width
    232 mm
    depth
    14 mm
    distance between centers
    71 mm
    net weight
    0.05 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Liquid soap
    Petrol
    Acetone
    Oil
    UV resistant
    Window-cleaning fluid
    Ammonia
    Bleach
    Alcohol
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    48.6 g
    Package 1 Height
    1.4 cm
    Package 1 width
    8 cm
    Package 1 Length
    23.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    302.335 g
    Package 2 Height
    7.5 cm
    Package 2 width
    9.5 cm
    Package 2 Length
    25.1 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    75
    Package 3 Weight
    4.892 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica A3 Assembled catalog 2016 (Version 6.1)
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/3/17
    Description
    ISC01097EN: Only PDF available. Source files are available in the documents ISC01097_UnicaA3_PartX.
    Unica Assembled A4 catalog - Solutions for your home (Version 6.1)
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/3/17
    Description
    ISC01090EN: Only PDF available. Source files are available in the documents ISC01090_UnicaA4_PartX.
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 249.2 KB
    Date 6/5/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.006.25 : MGU6.006.25_ROHS_CHINA_DECLARATION
    Description
    MGU6.006.25_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/8/21
    Description
    MGU6.006.25_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.006.25 : MGU6.006.25_ROHS_DECLARATION
    Description
    MGU6.006.25_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/8/21
    Description
    MGU6.006.25_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents