Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Unica
MGU70.567.12 Product picture Schneider Electric

MGU70.567.12

MGU70.567.12 Product picture Schneider Electric
MGU70.567.12

Unica - bluetouh audio receiver - mechanism - graphite

Show more characteristics
  • 1,589.00 ILS
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    product or component type
    Audio receiver
    device presentation
    Mechanism with central plate
    Complementary
    device mounting
    Flush
    fixing mode
    Screws
    Claws
    device composition
    1 audio receiver
    1 power supply
    communication network type
    Bluetooth (10 m)
    connector type
    Jack (3.5 mm), 62 Ohm
    colour tint
    Graphite
    [Ue] rated operational voltage
    Audio receiver: 15/16 V DC
    Power supply: 265 V AC 47...63 Hz
    current consumption
    4.5...100 mA with bluetooth
    4.5...75 mA with jack
    maximum power consumption in W
    12 W for power supply
    input voltage
    100 mVrms with jack
    output voltage
    15 V DC power supply:
    output current
    800 mA power supply
    nominal output power
    0 W
    2.5 W
    5 W
    1.5 W
    Left/right channel separation
    58 dB
    bandwidth
    45…20000 Hz
    signal to noise ratio
    84 dB
    Bluetooth identifi cation number
    0…9999
    transmission frequency
    2.4 GHz
    RF Power transmitter
    7 dBm
    connections - terminals
    Screw terminals
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    net weight
    0.24 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU70.567.12 : Unica - bluetouh audio receiver - mechanism - graphite
    Description
    Unica - bluetouh audio receiver - mechanism - graphite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    Unica - bluetouh audio receiver - mechanism - graphite
Compare products: /