Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN296719 Product picture Schneider Electric

MTN296719

Green premium brand logo
MTN296719 Product picture Schneider Electric
MTN296719
Green premium brand logo

Central plate for antenna sock.-out.s 2/3 holes, polar white, glossy, System M

Show more characteristics
  • 15.60 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    aesthetic name
    M-Elegance
    M-Smart
    M-Arc
    M-Star
    System M
    M-Plan glass
    M-Plan
    product or component type
    Central plate
    product destination
    TV/SAT socket
    device presentation
    Central plate
    colour
    Polar white (RAL 9010)
    material
    Polycarbonate
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    surface finish
    Brilliant
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    14 g
    Package 1 Height
    1 cm
    Package 1 width
    5.7 cm
    Package 1 Length
    5.6 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    78 g
    Package 2 Height
    8 cm
    Package 2 width
    8 cm
    Package 2 Length
    8 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    250
    Package 3 Weight
    4.39 kg
    Package 3 Height