Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN4010-3669 Product picture Schneider Electric

MTN4010-3669

MTN4010-3669 Product picture Schneider Electric
MTN4010-3669

M-Pure Decor frame, 1-gang, slate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Pure Decor
    product or component type
    Cover frame
    Complementary
    number of gangs
    1 gang
    colour tint
    Slate
    surface finish
    Matt
    surface treatment
    Laminate
    material
    Polycarbonate
    mounting mode
    Horizontal and vertical
    IP degree of protection
    IP20
    market segment
    Residential
    Small commercial
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    31 g
    Package 1 Height
    1.2 cm
    Package 1 width
    8.7 cm
    Package 1 Length
    8.3 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    2
    Package 2 Weight
    76 g
    Package 2 Height
    9 cm
    Package 2 width
    3 cm
    Package 2 Length
    9 cm
    Unit Type of Package 3
    S02
    Number of Units in Package 3
    120
    Package 3 Weight
    4.32 kg
    Package 3 Height
    15 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability