Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN4030-3260 Product picture Schneider Electric

MTN4030-3260

Green premium brand logo
MTN4030-3260 Product picture Schneider Electric
MTN4030-3260
Green premium brand logo

Real glass frame, 3-gang, Diamond silver, M-Elegance

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Elegance glass
    product or component type
    Cover frame
    Complementary
    number of gangs
    3 gangs
    colour tint
    Diamond silver
    surface finish
    Brilliant
    surface treatment
    Transparent
    material
    Glass
    mounting mode
    Horizontal and vertical
    IP degree of protection
    IP20
    market segment
    Small commercial
    Residential
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    222 g
    Package 1 Height
    2.5 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    24 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    28
    Package 2 Weight
    6.84 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product