Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SM
NSYCEP Product picture Schneider Electric

NSYCEP

Green premium brand logo
NSYCEP Product picture Schneider Electric
NSYCEP
Green premium brand logo

Spacial earthing center point - M8 - 18 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Anwendung
    Multi-purpose
    product or component type
    Earthing central point
    mounting location
    On structure of enclosure
    device composition
    fixing elements
    screws and nuts
    1 earthing centre point
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By fixing element - screw type M8 - bolt location
    By self-tapping screws - on structure location
    length
    Earthing bolt: 18 mm
    Packing Units
    Package 1 Weight
    0.068 kg
    Package 1 Height
    110.000 mm
    Package 1 width
    95.000 mm
    Package 1 Length
    65.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.